Your country was not recognized. Please select an available country from the drop-down list.

Detailed information for: 100446-020

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads

100446-020

General Information

  • Product ID:
    100446-020
  • ABB Type Designation:
    HKQCS PARTS ON LINE
  • Catalog Description:
    "TIMING BELT, 1/2P 1""WIDE"
  • Long Description:
    TIMING BELT, 1/2P 1"WIDE

Additional Information

  • ABB Type Designation:
    HKQCS PARTS ON LINE
  • Core Credit:
    0.00
  • Country of Origin:
    United States (US)
    China (CN)
  • Customs Tariff Number:
    84835080
  • Frame Size:
    Spare_Parts
  • Gross Weight:
    0.03 kg
  • Invoice Description:
    "TIMING BELT, 1/2P 1""WIDE"
  • Made To Order:
    No
  • Medium Description:
    TIMING BELT, 1/2P 1"WIDE
  • Minimum Order Quantity:
    1 ft
  • Order Multiple:
    0 ft
  • Package Level 1 Units:
    0 carton
  • Part Type:
    New
  • Product Name:
    "TIMING BELT, 1/2P 1""WIDE"
  • Product Net Weight:
    0.03 kg
  • Product Type:
    Spare_Parts
  • Quote Only:
    No
  • Replaced Product ID (OLD):
    100446-002
  • Selling Unit of Measure:
    foot
  • Short Description:
    -
  • Stocked At (Warehouses):
    Menden, Germany
    Hong Kong, Hong Kong
    Singapore, Singapore
    Hong Kong, Hong Kong
  • Technical Information:
    Should be ordered in matched pairs
  • WEEE Category:
    Product Not in WEEE Scope
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links