Your country was not recognized. Please select an available country from the drop-down list.

Detailed information for: 101-043160500054

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads

101-043160500054

General Information

  • Product ID:
    101-043160500054
  • ABB Type Designation:
    -
  • Catalog Description:
    0.53MMx5M SS (SILCO) MXT-WAX 0.50um
  • Long Description:
    847P101-043160500054
    0.53MMx5M SS (SILCO) MXT-WAX 0.50um

Additional Information

  • ABB Type Designation:
    -
  • Country of Origin:
    United States (US)
  • Customs Tariff Number:
    85352100
  • Frame Size:
    Undefined
  • Gross Volume:
    0 in³
  • Gross Weight:
    0 kg
  • Invoice Description:
    0.53MMx5M SS (SILCO) MXT-WAX 0.50um
  • Made To Order:
    No
  • Minimum Order Quantity:
    1 EA
  • Order Multiple:
    1 EA
  • Package Level 1 Gross Weight:
    0 lb
  • Package Level 1 Units:
    1 EA
  • Part Type:
    New
  • Product Name:
    -
  • Product Net Weight:
    0 kg
  • Product Type:
    Undefined
  • Quote Only:
    No
  • Replacement Product ID (NEW):
    847P101-5
  • Selling Unit of Measure:
    each
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links