Your country was not recognized. Please select an available country from the drop-down list.

Detailed information for: PQFS -0 0M1S80 IP30

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online

PQFS -0 0M1S80 IP30

General Information

  • Extended Product Type:
    PQFS -0 0M1S80 IP30
  • Product ID:
    10147959
  • Catalog Description:
    PQFS V0 0M1S80 IP30 CE
  • Long Description:
    PQF makes installations compliant with prevailing power quality regulations by mitigating harmonic pollution, load unbalance and reactive power compensation.

Material Compliance

Dimensions

  • Product Net Width:
    588 mm
  • Product Net Height:
    795 mm
  • Product Net Depth / Length:
    326 mm
  • Product Net Weight:
    130 kg

Ordering

  • Package Level 1 Units:
    box 1 piece
  • Package Level 1 Gross Weight:
    150 kg

Certificates and Declarations

Installation

Popular Downloads

Classifications

  • WEEE Category:
    Product Not in WEEE Scope
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links