Your country was not recognized. Please select an available country from the drop-down list.

Detailed information for: 1015161

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads

1015161

General Information

  • Product ID:
    1015161
  • ABB Type Designation:
    -
  • Catalog Description:
    EXT CABLE pH/RED WITH TC 10MTR
  • Long Description:
    1015 / 16x pH Extension Cable for AP300 - 10 m (33 ft.)

Additional Information

  • ABB Type Designation:
    -
  • Country of Origin:
    United Kingdom (GB)
    United States (US)
  • Customs Tariff Number:
    9026900000
  • Frame Size:
    Spare_Parts
  • Gross Weight:
    2 kg
  • Invoice Description:
    EXT CABLE pH/RED WITH TC 10MTR
  • Made To Order:
    No
  • Minimum Order Quantity:
    1 EA
  • Order Multiple:
    1 EA
  • Package Level 1 Gross Weight:
    2 kg
  • Package Level 1 Units:
    1 EA
  • Part Type:
    New
  • Product Name:
    -
  • Product Net Weight:
    2 kg
  • Product Type:
    Spare_Parts
  • Quote Only:
    No
  • Selling Unit of Measure:
    each
  • Stocked At (Warehouses):
    United Kingdom
    Houston, Texas, United States
  • Technical Information:
    REFER TO DRAWING.
  • WEEE Category:
    Product Not in WEEE Scope
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links