Your country was not recognized. Please select an available country from the drop-down list.

Detailed information for: 101813-004

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads

101813-004

General Information

  • Product ID:
    101813-004
  • ABB Type Designation:
    -
  • Catalog Description:
    *11 CLAMP,REPL 012931-018
  • Long Description:
    *11 CLAMP,REPL 012931-018

Additional Information

  • ABB Type Designation:
    -
  • Core Credit:
    0.00
  • Country of Origin:
    United States (US)
  • Customs Tariff Number:
    85352100
  • Frame Size:
    Undefined
  • Gross Volume:
    0 in³
  • Gross Weight:
    0 kg
  • Invoice Description:
    *11 CLAMP,REPL 012931-018
  • Made To Order:
    No
  • Minimum Order Quantity:
    1 EA
  • Order Multiple:
    1 EA
  • Package Level 1 Gross Weight:
    0 lb
  • Package Level 1 Units:
    1 EA
  • Part Type:
    New
  • Product Name:
    *11 CLAMP,REPL 012931-018
  • Product Net Weight:
    0 kg
  • Quote Only:
    No
  • Replacement Product ID (NEW):
    012931-018
  • Selling Unit of Measure:
    each
  • Short Description:
    -
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links