Your country was not recognized. Please select an available country from the drop-down list.

Detailed information for: 102104-202

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads

102104-202

General Information

  • Product ID:
    102104-202
  • ABB Type Designation:
    HKQCS PARTS ON LINE
  • Catalog Description:
    CKT BREAKER,2P, 2A,VDE
  • Long Description:
    CKT BREAKER,2P, 2A,VDE

Additional Information

  • ABB Type Designation:
    HKQCS PARTS ON LINE
  • Core Credit:
    0.00
  • Country of Origin:
    China (CN)
    United Kingdom (GB)
  • Customs Tariff Number:
    85362010
  • Frame Size:
    Spare_Parts
  • Gross Weight:
    0.18 kg
  • Invoice Description:
    CKT BREAKER,2P, 2A,VDE
  • Made To Order:
    No
  • Medium Description:
    CKT BREAKER,2P, 2A,VDE
  • Minimum Order Quantity:
    1 piece
  • Order Multiple:
    1 piece
  • Part Type:
    New
  • Product Name:
    CKT BREAKER,2P, 2A,VDE
  • Product Net Depth / Length:
    64 mm
  • Product Net Height:
    70 mm
  • Product Net Weight:
    0.9 kg
  • Product Net Width:
    38 mm
  • Product Type:
    Spare_Parts
  • Quote Only:
    No
  • Selling Unit of Measure:
    piece
  • Short Description:
    -
  • Stocked At (Warehouses):
    Menden, Germany
    Wickliffe, Ohio, United States
    Hong Kong, Hong Kong
    Singapore, Singapore
    Hong Kong, Hong Kong
  • WEEE Category:
    Product Not in WEEE Scope
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links