Your country was not recognized. Please select an available country from the drop-down list.

Detailed information for: 103204-102

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads

103204-102

General Information

  • Product ID:
    103204-102
  • ABB Type Designation:
    HKQCS PARTS ON LINE
  • Catalog Description:
    Input Retrofit P/S Adaptor Pad

Additional Information

  • ABB Type Designation:
    HKQCS PARTS ON LINE
  • Country of Origin:
    United States (US)
    China (CN)
  • Customs Tariff Number:
    85044095
  • Frame Size:
    Spare_Parts
  • Gross Weight:
    0 kg
  • Invoice Description:
    Input Retrofit P/S Adaptor Pad
  • Made To Order:
    No
  • Minimum Order Quantity:
    1 piece
  • Order Multiple:
    1 piece
  • Package Level 1 Units:
    0 carton
  • Part Type:
    New
  • Product Name:
    Input Retrofit P/S Adaptor Pad
  • Product Net Depth / Length:
    17 mm
  • Product Net Height:
    4 mm
  • Product Net Weight:
    0.02 kg
  • Product Net Width:
    5 mm
  • Product Type:
    Spare_Parts
  • Quote Only:
    No
  • Selling Unit of Measure:
    piece
  • Stocked At (Warehouses):
    Menden, Germany
    Hong Kong, Hong Kong
    Singapore, Singapore
    Hong Kong, Hong Kong
  • WEEE Category:
    Product Not in WEEE Scope
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links