Your country has been recognized as

Finland

, below you can find the list of distributors in your Country with products on stock. If your location was recognized incorrectly or you want to change Country, choose from the drop-down list.

Detailed information for: 103371-001

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads

103371-001

General Information

  • Product ID:
    103371-001
  • ABB Type Designation:
    HKQCS PARTS ON LINE
  • Catalog Description:
    HMS COMMS CONVERTER
  • Long Description:
    ABC COMMUNICATION CNTRLR@

Additional Information

  • ABB Type Designation:
    HKQCS PARTS ON LINE
  • Core Credit:
    0.00
  • Country of Origin:
    Sweden (SE)
  • Customs Tariff Number:
    84718000
  • Frame Size:
    Spare_Parts
  • Gross Weight:
    0 kg
  • Invoice Description:
    HMS COMMS CONVERTER
  • Made To Order:
    No
  • Medium Description:
    ABC COMMUNICATION CNTRLR@
  • Minimum Order Quantity:
    1 piece
  • Order Multiple:
    0 piece
  • Package Level 1 Units:
    0 carton
  • Part Type:
    New
  • Product Name:
    HMS COMMS CONVERTER
  • Product Net Depth / Length:
    168 mm
  • Product Net Height:
    60 mm
  • Product Net Weight:
    0.29 kg
  • Product Net Width:
    142 mm
  • Product Type:
    Spare_Parts
  • Quote Only:
    Yes
  • Replacement Product ID (NEW):
    3BUS210258-001
  • Selling Unit of Measure:
    piece
  • Short Description:
    -
  • WEEE Category:
    Product Not in WEEE Scope
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links