Your country was not recognized. Please select an available country from the drop-down list.

Detailed information for: 105-043083000304

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads

105-043083000304

General Information

  • Product ID:
    105-043083000304
  • ABB Type Designation:
    Column
  • Catalog Description:
    Column Capillary 0.53mm X 30m

Additional Information

  • ABB Type Designation:
    Column
  • Country of Origin:
    United States (US)
  • Customs Tariff Number:
    90279089
  • Frame Size:
    Spare_Parts
  • Gross Weight:
    0.4 kg
  • Invoice Description:
    Column Capillary 0.53mm X 30m
  • Made To Order:
    No
  • Minimum Order Quantity:
    1 EA
  • Order Multiple:
    0 EA
  • Part Type:
    New
  • Product Name:
    Column Capillary 0.53mm X 30m
  • Product Net Weight:
    0.4 kg
  • Product Type:
    Spare_Parts
  • Quote Only:
    No
  • Selling Unit of Measure:
    each
  • Stocked At (Warehouses):
    Bartlesville, Oklahoma, United States
  • WEEE Category:
    Product Not in WEEE Scope
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links