Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

Detailed information for: 1065A-83

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads

1065A-83

General Information

  • Extended Product Type:
    1065A-83
  • Product ID:
    2TKA00001600
  • EAN:
    6438199003214
  • Catalog Description:
    1065A-83 Switch
  • Long Description:
    Surface mounting switch with screwless terminals. The terminals are for max 2 solid or rigid wires. Including switch insert, rocker, surface mounting frame and bottom.

Ordering

  • EAN:
    6438199003214
  • Customs Tariff Number:
    85365080
  • Minimum Order Quantity:
    1 piece
  • E-Number (Finland):
    2046703
  • E-Number (Sweden):
    1816109

Dimensions

  • Product Net Depth / Length:
    85 mm
  • Product Net Height:
    33 mm
  • Product Net Width:
    85 mm
  • Product Net Weight:
    0.09 kg

Container Information

  • Package Level 1 Units:
    bag 1 piece
  • Package Level 1 EAN:
    6438199003214
  • Package Level 1 Depth / Length:
    0.061 m
  • Package Level 1 Height:
    0.095 m
  • Package Level 1 Width:
    0.09 m
  • Package Level 1 Gross Weight:
    0.095 kg
  • Package Level 2 Units:
    box 10 piece
  • Package Level 2 Depth / Length:
    0.305 m
  • Package Level 2 Height:
    0.095 m
  • Package Level 2 Width:
    0.18 m
  • Package Level 2 Gross Weight:
    1.09 kg
  • Package Level 3 Units:
    pallet (lift) 1200 piece
  • Package Level 3 Depth / Length:
    0.8 m
  • Package Level 3 Height:
    1.1 m
  • Package Level 3 Width:
    1.2 m
  • Package Level 3 Gross Weight:
    138.6 kg

Technical

  • Degree of Protection:
    IP21
  • Mounting Type:
    Surface mounted (plaster)

Certificates and Declarations (Document Number)

Classifications

  • ETIM 7:
    EC001590 - Switch
  • ETIM 8:
    EC001590 - Installation switch
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • SCIP:
    f69ac24c-fe44-47c8-b01f-1c977f5f47ea Finland (FI)
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds