Your country was not recognized. Please select an available country from the drop-down list.

Detailed information for: S281 UC FS K1

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online

S281 UC FS K1

General Information

  • Extended Product Type:
    S281 UC FS K1
  • Product ID:
    11864312
  • EAN:
    8012542338031
  • Catalog Description:
    S281 UC FS K1 Miniature Circuit Breaker - 1P - K - 1 A
  • Long Description:
    Miniature Circuit Breaker - S280 UC FS - 1P - K - 1 A

Technical

  • Tripping Characteristic:
    K
  • Rated Voltage (Ur):
    400 V
  • Rated Operational Voltage:
    acc. to IEC 60947-2 400 V
  • Rated Insulation Voltage (Ui):
    500 V
  • Rated Impulse Withstand Voltage (Uimp):
    4 kV
  • Input Voltage Type:
    AC/DC
  • Rated Current (In):
    1 A
  • Rated Short-Circuit Capacity:
    (230 V) 10 kA
    (400 V) 25 kA
  • Rated Conditional Short-Circuit Current (Inc):
    (230 V) 25 kA
    (400 V) 25 kA
  • Frequency (f):
    50...60 Hz
  • Rated Frequency (f):
    50 ... 60 Hz
  • Energy Limiting Class:
    3
  • Number of Protected Poles:
    1
  • Number of Poles:
    1
  • Overvoltage Category:
    III
  • Release Type:
    K
  • Accessories Available:
    Yes
  • Connecting Capacity:
    Flexible 0 … 25 mm²
    Rigid 0 … 25 mm²

Material Compliance

  • RoHS Information:
    9AKK106713A5573
  • RoHS Status:
    Following EU Directive 2011/65/EU
  • RoHS Date:
    20110608
  • Conflict Minerals Reporting Template (CMRT):
    9AKK108468A3363

Environmental

  • Ambient Temperature:
    -25...55 °C
  • Ambient Air Temperature:
    Operation -25 … 55 °C
  • Degree of Protection:
    IP20
  • Pollution Degree:
    3

Dimensions

  • Width in Number of Modular Spacings:
    1
  • Product Net Width:
    0.018 m
  • Product Net Height:
    0.090 m
  • Product Net Depth / Length:
    0.058 m
  • Product Net Weight:
    0.137 kg
  • Built-In Depth (t2):
    68 mm

Ordering

  • Package Level 1 Units:
    carton 1 piece
  • Package Level 1 Gross Weight:
    0.145 kg

Certificates and Declarations

Installation

Popular Downloads

Classifications

  • ETIM 8:
    EC000042 - Miniature circuit breaker (MCB)
  • ETIM 9:
    EC000042 - Miniature circuit breaker (MCB)
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • WEEE B2C / B2B:
    Business To Business
  • CN8:
    85362010
  • eClass:
    V11.0 : 27141901
  • Object Classification Code:
    F
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links