Your country was not recognized. Please select an available country from the drop-down list.

Detailed information for: 123309-002

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads

123309-002

General Information

  • Product ID:
    123309-002
  • ABB Type Designation:
    HKQCS PARTS ON LINE
  • Catalog Description:
    SUPPORT HT-EXCH ANG-SHORT

Additional Information

  • ABB Type Designation:
    HKQCS PARTS ON LINE
  • Country of Origin:
    Ireland (IE)
    China (CN)
  • Customs Tariff Number:
    90329000
  • Frame Size:
    Spare_Parts
  • Gross Weight:
    0.05 kg
  • Invoice Description:
    SUPPORT HT-EXCH ANG-SHORT
  • Made To Order:
    No
  • Minimum Order Quantity:
    1 piece
  • Part Type:
    New
  • Product Name:
    SUPPORT HT-EXCH ANG-SHORT
  • Product Net Depth / Length:
    103 mm
  • Product Net Height:
    11 mm
  • Product Net Weight:
    0.05 kg
  • Product Net Width:
    9 mm
  • Product Type:
    Spare_Parts
  • Quote Only:
    No
  • Selling Unit of Measure:
    piece
  • Stocked At (Warehouses):
    Menden, Germany
    Wickliffe, Ohio, United States
    Hong Kong, Hong Kong
    Singapore, Singapore
    Hong Kong, Hong Kong
  • WEEE Category:
    Product Not in WEEE Scope
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links