Your country was not recognized. Please select an available country from the drop-down list.

Detailed information for: 124884-002

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads

124884-002

General Information

  • Product ID:
    124884-002
  • ABB Type Designation:
    HKQCS PARTS ON LINE
  • Catalog Description:
    CL2 WELDMENT JACKET
  • Long Description:
    CL2 WELDMENT JACKET

Additional Information

  • ABB Type Designation:
    HKQCS PARTS ON LINE
  • Country of Origin:
    Ireland (IE)
    China (CN)
  • Customs Tariff Number:
    00000000
  • Frame Size:
    Spare_Parts
  • Gross Weight:
    0 kg
  • Invoice Description:
    CL2 WELDMENT JACKET
  • Made To Order:
    No
  • Medium Description:
    CL2 WELDMENT JACKET
  • Minimum Order Quantity:
    1 piece
  • Order Multiple:
    1 piece
  • Package Level 1 Units:
    0 carton
  • Part Type:
    New
  • Product Name:
    CL2 WELDMENT JACKET
  • Product Net Depth / Length:
    360 mm
  • Product Net Height:
    1280 mm
  • Product Net Weight:
    16 kg
  • Product Net Width:
    430 mm
  • Product Type:
    Spare_Parts
  • Quote Only:
    No
  • Selling Unit of Measure:
    piece
  • Short Description:
    -
  • Stocked At (Warehouses):
    Menden, Germany
    Hong Kong, Hong Kong
    Singapore, Singapore
    Hong Kong, Hong Kong
  • WEEE Category:
    Product Not in WEEE Scope
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links