Your country was not recognized. Please select an available country from the drop-down list.

Detailed information for: 125882

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads

125882

General Information

  • Global Commercial Alias:
    125882
  • Product ID:
    125882
  • ABB Type Designation:
    F2B-SC-50M
  • Catalog Description:
    F2B-SC-50M

Additional Information

  • ABB Type Designation:
    F2B-SC-50M
  • Bearing Type:
    Ball
  • Bore Length:
    2.25 in
  • Country of Origin:
    United States (US)
  • Customs Tariff Number:
    84821090
  • Dynamic Load Capacity:
    7891 lbf
  • Expansion Capability:
    Non-Expansion (Fixed)
  • Frame Size:
    Undefined
  • Global Commercial Alias:
    125882
  • Grease Name:
    Unirex N2
  • Gross Weight:
    2.097 kg
  • Housing Material:
    Cast Iron
  • Housing Type:
    Two-Bolt Flange
  • Insert Material:
    Steel
  • Invoice Description:
    F2B-SC-50M
  • Lubrication:
    Grease
  • Made To Order:
    No
  • Maximum Speed:
    3000 r/min
  • Minimum Order Quantity:
    1 piece
  • Order Multiple:
    1 piece
  • Product Name:
    STANDARD BALL BEARINGS
  • Product Net Depth / Length:
    20.95 cm
  • Product Net Height:
    5.71 cm
  • Product Net Weight:
    2.097 kg
  • Product Net Width:
    12.06 cm
  • Product Type:
    Undefined
  • Quote Only:
    No
  • Sealing Type:
    Single-Lip Contact
  • Selling Unit of Measure:
    piece
  • Shaft Attachment:
    Setscrew
  • Shaft Diameter:
    50 mm
  • Static Load Capacity:
    5213 lbf
  • Stocked At (Warehouses):
    China
    Alabama, United States
    Alaska, United States
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links