Your country was not recognized. Please select an available country from the drop-down list.

Detailed information for: 128402-001

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads

128402-001

General Information

  • Product ID:
    128402-001
  • ABB Type Designation:
    HKQCS PARTS ON LINE
  • Catalog Description:
    SP/700 MISC. HARDWARE
  • Long Description:
    SP/700 MISC. HARDWARE

Additional Information

  • ABB Type Designation:
    HKQCS PARTS ON LINE
  • Country of Origin:
    China (CN)
  • Customs Tariff Number:
    00000000
  • Frame Size:
    Spare_Parts
  • Gross Weight:
    0 kg
  • Invoice Description:
    SP/700 MISC. HARDWARE
  • Made To Order:
    No
  • Medium Description:
    SP/700 MISC. HARDWARE
  • Minimum Order Quantity:
    1 piece
  • Order Multiple:
    1 piece
  • Package Level 1 Units:
    0 carton
  • Part Type:
    New
  • Product Name:
    SP/700 MISC. HARDWARE
  • Product Net Depth / Length:
    212 mm
  • Product Net Height:
    140 mm
  • Product Net Weight:
    1.6 kg
  • Product Net Width:
    110 mm
  • Product Type:
    Spare_Parts
  • Quote Only:
    No
  • Selling Unit of Measure:
    piece
  • Short Description:
    -
  • Stocked At (Warehouses):
    Menden, Germany
    Hong Kong, Hong Kong
  • WEEE Category:
    Product Not in WEEE Scope
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links