Your country was not recognized. Please select an available country from the drop-down list.

Detailed information for: 128545-003

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads

128545-003

General Information

  • Product ID:
    128545-003
  • ABB Type Designation:
    -
  • Catalog Description:
    LABEL, SMART PLATFORM 7.0
  • Long Description:
    LABEL, SMART PLATFORM 7.0

Additional Information

  • ABB Type Designation:
    -
  • Core Credit:
    0.00
  • Country of Origin:
    United States (US)
  • Customs Tariff Number:
    85352100
  • Frame Size:
    Undefined
  • Gross Volume:
    0 in³
  • Gross Weight:
    0.1 lb
  • Invoice Description:
    LABEL, SMART PLATFORM 7.0
  • Made To Order:
    No
  • Minimum Order Quantity:
    1 EA
  • Order Multiple:
    1 EA
  • Package Level 1 Gross Weight:
    0.1 lb
  • Package Level 1 Units:
    1 EA
  • Part Type:
    New
  • Product Name:
    LABEL, SMART PLATFORM 7.0
  • Product Net Weight:
    0 lb
  • Quote Only:
    No
  • Selling Unit of Measure:
    each
  • Stocked At (Warehouses):
    Wickliffe, Ohio, United States
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links