Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

Detailed information for: 1721-821

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads

1721-821

General Information

  • Extended Product Type:
    1721-821
  • Product ID:
    2CKA001754A4258
  • EAN:
    4011395056875
  • Catalog Description:
    1721-821 Cover frame 1gang frame

Categories

  • Products » Low Voltage Products and Systems » Switch Assortments » Flush Mounted VDE Range - Busch-Jaeger » Design Carat » Cover Frames » Frames Design Carat Metal

Ordering

  • EAN:
    4011395056875
  • Customs Tariff Number:
    85389099
  • Minimum Order Quantity:
    1 piece
  • E-Number (Finland):
    2166186
  • E-Number (Sweden):
    1815831

Dimensions

  • Product Net Depth / Length:
    0.011 m
  • Product Net Height:
    0.107 m
  • Product Net Width:
    0.107 m
  • Product Net Weight:
    0.347 kg

Container Information

  • Package Level 1 Units:
    1 piece
  • Package Level 1 EAN:
    4011395056875
  • Package Level 1 Depth / Length:
    0.146 m
  • Package Level 1 Height:
    0.147 m
  • Package Level 1 Width:
    0.029 m
  • Package Level 1 Gross Weight:
    347 g

Technical

  • Mounting Type:
    Flush Mounted

Certificates and Declarations (Document Number)

Environmental

  • RoHS Status:
    Following EU Directive 2002/95/EC August 18, 2005 and amendment

Classifications

  • ETIM 5:
    EC000007 - Cover frame for domestic switching devices
  • ETIM 6:
    EC000007 - Cover frame for domestic switching devices
  • ETIM 7:
    EC000007 - Cover frame for domestic switching devices
  • WEEE Category:
    Product Not in WEEE Scope
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds