Your country was not recognized. Please select an available country from the drop-down list.

Detailed information for: 1804952-001

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads

1804952-001

General Information

  • Product ID:
    1804952-001
  • ABB Type Designation:
    -
  • Catalog Description:
    STABILIZER,1 VLV,CS,1/2NPTM TO FLANGE
  • Long Description:
    Connector Pair,  Stabilized, With integral block valve, Zinc-Nickel
    plated Carbon Steel, 7" long, 1/2"NPT M process connection, flange
    instrument/manifold connection, 6,000psi @ 200F, .375" oriface, 3.0 Cv
    316 stainless steel stems with FKM o-ring and PTFE back-up ring below
    the threads. Block valve can be installed on either side of stabilized
    body, allowing 1/2 turn installation. Designed to reinforce the entire
    installation by shifting radial-stress load away from the NPT
    connections. Meets the requirements of NACE MR0175/ISO 15156-3. Made i
    USA

Additional Information

  • ABB Type Designation:
    -
  • Country of Origin:
    United States (US)
  • Customs Tariff Number:
    8302496085
  • Frame Size:
    Undefined
  • Gross Weight:
    0 kg
  • Invoice Description:
    STABILIZER,1 VLV,CS,1/2NPTM TO FLANGE
  • Made To Order:
    No
  • Minimum Order Quantity:
    1 EA
  • Order Multiple:
    1 EA
  • Package Level 1 Gross Weight:
    0 lb
  • Package Level 1 Units:
    1 EA
  • Part Type:
    New
  • Product Name:
    -
  • Product Net Weight:
    0 kg
  • Product Type:
    Undefined
  • Quote Only:
    No
  • Selling Unit of Measure:
    each
  • Stocked At (Warehouses):
    Bartlesville, Oklahoma, United States
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links