Your country was not recognized. Please select an available country from the drop-down list.

Detailed information for: 1804957-001

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads

1804957-001

General Information

  • Product ID:
    1804957-001
  • ABB Type Designation:
    -
  • Catalog Description:
    BRKT,MANIFOLD,5 VLV,SS,FLANGE TO FLANGE
  • Long Description:
    Bracket for stainless steel, flange to flange 5 valve manifold. Design
    for direct or remote mounting to a 2" pipe stand. Made in USA

Additional Information

  • ABB Type Designation:
    -
  • Country of Origin:
    United States (US)
  • Customs Tariff Number:
    8302496085
  • Frame Size:
    Undefined
  • Gross Weight:
    0 kg
  • Invoice Description:
    BRKT,MANIFOLD,5 VLV,SS,FLANGE TO FLANGE
  • Made To Order:
    No
  • Minimum Order Quantity:
    1 EA
  • Order Multiple:
    1 EA
  • Package Level 1 Gross Weight:
    0 lb
  • Package Level 1 Units:
    1 EA
  • Part Type:
    New
  • Product Name:
    -
  • Product Net Weight:
    0 kg
  • Product Type:
    Undefined
  • Quote Only:
    No
  • Selling Unit of Measure:
    each
  • Stocked At (Warehouses):
    Bartlesville, Oklahoma, United States
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links