Your country has been recognized as

Finland

, below you can find the list of distributors in your Country with products on stock. If your location was recognized incorrectly or you want to change Country, choose from the drop-down list.

Detailed information for: 18539190-701

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads

18539190-701

General Information

  • Product ID:
    18539190-701
  • ABB Type Designation:
    Rubber seal. Dim. 50x3
  • Catalog Description:
    Sealing tape Dim. 50x3 ( 50m / bobin )

Ordering

  • Country of Origin:
    Sweden (SE)
  • Customs Tariff Number:
    40169300
  • Selling Unit of Measure:
    piece
  • Minimum Order Quantity:
    1 piece
  • Order Multiple:
    1 piece
  • Stocked At (Warehouses):
    Västerås, Sweden

Dimensions

  • Product Net Weight:
    1.95 kg

Technical

  • Technical Information:
    1 PC = 50 m
    Only full bobin/roll can be purchased.

Additional Information

  • Product Name:
    Rubber seal. Dim. 50x3
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links