Your country was not recognized. Please select an available country from the drop-down list.

Detailed information for: 193412

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads

193412

General Information

  • Product ID:
    193412
  • ABB Type Designation:
    -
  • Catalog Description:
    Nozzle, D 0.7

Additional Information

  • ABB Type Designation:
    -
  • Consumption Information:
    recommended part
  • Country of Origin:
    Germany (DE)
    United States (US)
  • Customs Tariff Number:
    90279000
  • Frame Size:
    Spare_Parts
  • Gross Volume:
    0.003 dm³
  • Gross Weight:
    0.04 kg
  • Invoice Description:
    Nozzle, D 0.7
  • Made To Order:
    No
  • Minimum Order Quantity:
    1 piece
  • Order Multiple:
    1 piece
  • Package Level 1 Depth / Length:
    1.5 cm
  • Package Level 1 Gross Weight:
    0.04 kg
  • Package Level 1 Height:
    1 cm
  • Package Level 1 Units:
    1 piece
  • Package Level 1 Width:
    2 cm
  • Part Type:
    New
  • Product Name:
    -
  • Product Net Depth / Length:
    1.5 cm
  • Product Net Height:
    1 cm
  • Product Net Weight:
    0.003 kg
  • Product Net Width:
    2 cm
  • Product Type:
    Spare_Parts
  • Qualifications:
    Expert
  • Quote Only:
    No
  • Selling Unit of Measure:
    piece
  • Stocked At (Warehouses):
    Menden, Germany
  • UNSPSC:
    40140000
  • WEEE Category:
    Product Not in WEEE Scope
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links