Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

Detailed information for: EN40-30N-01

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads

EN40-30N-01

General Information

  • Extended Product Type:
    EN40-30N-01
  • Product ID:
    1SAE342111R0130
  • EAN:
    4013614518614
  • Catalog Description:
    EN40-30N-01 Installation Contactors
  • Long Description:
    The EN40..N installation contactors are used to control single and three-phase loads up to 40 A and can be operated by AC or DC voltages and/or manually.
    These contactors are made for use in household applications as well as in industrial environments.
    The following benefits are provided:
    Hum-free operation, low power consumption, integrated overvoltage protection and manual override.
    Various contact combinations and accessories are available.
    Manual operation is available in 3 states: "On", "Off", "Auto"

Categories

  • Products » Low Voltage Products and Systems » Control Products » Contactors » Lighting Contactors
  • Products » Low Voltage Products and Systems » Modular DIN Rail Products » Modular DIN Rail Components MDRCs » Lighting Contactors

Ordering

  • Package Level 1 EAN:
    4013614524929
  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    85365080

Popular Downloads

Dimensions

  • Product Net Width:
    54 mm
  • Product Net Height:
    85 mm
  • Product Net Depth / Length:
    65 mm
  • Product Net Weight:
    0.41 kg

Technical

  • Rated Operational Voltage:
    Main Circuit 220 V DC
    Main Circuit 400 V AC
  • Rated Control Circuit Voltage (Uc):
    24 V
  • Rated Frequency (f):
    Control Circuit 400 Hz
    Control Circuit 50 Hz
    Control Circuit 60 Hz
    Control Circuit DC
    Main Circuit 50 Hz
    Main Circuit 60 Hz
    Main Circuit DC
  • Rated Operational Current AC-1 (Ie):
    (NO) 40 A
  • Rated Operational Current AC-3 (Ie):
    (230 V) Single Phase, NO 22 A
    (400 V) Three Phase, NO 22 A
  • Rated Operational Power AC-1 (Pe):
    (230 V) Single Phase, NC 6.9 kW
    (230 V) Single Phase, NO 9.2 kW
    (400 V) Three Phase, NO 27.7 kW
  • Rated Operational Power AC-3 (Pe):
    (230 V) Single Phase, NO 3.7 kW
    (400 V) Three Phase, NO 11 kW
  • Rated Operational Current AC-7a (Ie):
    (NO) 40 A
  • Rated Operational Power AC-7a (Pe):
    (230 V) Single Phase, NC 6.9 kW
    (230 V) Single Phase, NO 9.2 kW
    (400 V) Three Phase, NO 27.7 kW
  • Rated Operational Current AC-7b (Ie):
    (230 V) Single Phase, NO 22 A
    (400 V) Three Phase, NO 22 A
  • Rated Operational Power AC-7b (Pe):
    (230 V) Single Phase, NO 3.7 kW
    (400 V) Three Phase, NO 11 kW
  • Recommended Screw Driver:
    Control Circuit Pozidriv 1
    Main Circuit Pozidriv 2
  • Rated Impulse Withstand Voltage (Uimp):
    4 kV
  • Rated Insulation Voltage (Ui):
    acc. to IEC 60947-4-1 and VDE 0110 (Gr. C) 500 V
  • Connecting Capacity Main Circuit:
    Flexible with Ferrule 1x 1.5 ... 16 mm²
    Flexible with Ferrule 2x 1.5 ... 10 mm²
    Flexible with Insulated Ferrule 1x 1.5 ... 16 mm²
    Flexible with Insulated Ferrule 2x 1.5 ... 10 mm²
    Flexible 1x 1.5 ... 16 mm²
    Flexible 2x 1.5 ... 10 mm²
    Rigid 1x 1.5 ... 25 mm²
    Rigid 2x 1.5 ... 10 mm²
  • Connecting Capacity Control Circuit:
    Flexible with Ferrule 1x 1 ... 2.5 mm²
    Flexible with Ferrule 2x 0.75 ... 1.5 mm²
    Flexible with Insulated Ferrule 1x 1 ... 2.5 mm²
    Flexible with Insulated Ferrule 2x 0.75 ... 1 mm²
    Flexible 1x 1 ... 2.5 mm²
    Flexible 2x 1 ... 1.5 mm²
    Rigid 1x 1 ... 4 mm²
    Rigid 2x 1 ... 2.5 mm²
  • Tightening Torque:
    Control Circuit 0.9 N·m
    Main Circuit 2.5 N·m
  • Wire Stripping Length:
    Control Circuit 7 mm
    Main Circuit 13 mm
  • Degree of Protection:
    IP20
  • Electrical Durability:
    AC-1 (NO) 150000 cycle
    AC-3 (NO) 150000 cycle
    AC-7a (NO) 150000 cycle
    AC-7b (NO) 150000 cycle
  • Mechanical Durability:
    1000000 cycle
  • Number of Poles:
    3
  • Number of Main Contacts NC:
    0
  • Number of Main Contacts NO:
    3
  • Width in Number of Modular Spacings:
    3
  • Pollution Degree:
    3

Environmental

  • Ambient Air Temperature:
    Operation -25 ... +55 °C
    Storage -40 ... +80 °C
  • Maximum Operating Altitude Permissible:
    2000 m
  • Resistance to Shock acc. to IEC 60068-2-27:
    11 ms Pulse 15g
  • RoHS Status:
    Following EU Directive 2011/65/EU

Certificates and Declarations (Document Number)

Container Information

  • Package Level 1 Units:
    1 piece
  • Package Level 1 Width:
    92 mm
  • Package Level 1 Height:
    69.5 mm
  • Package Level 1 Depth / Length:
    57 mm
  • Package Level 1 Gross Weight:
    0.41 kg
  • Package Level 1 EAN:
    4013614524929
  • Package Level 2 Units:
    40 piece
  • Package Level 2 Width:
    280 mm
  • Package Level 2 Height:
    210 mm
  • Package Level 2 Depth / Length:
    395 mm
  • Package Level 2 Gross Weight:
    17.1 kg
  • Package Level 2 EAN:
    4013614539329

Classifications

  • Object Classification Code:
    Q
  • ETIM 5:
    EC001653 - Installation contactor for distribution board
  • ETIM 6:
    EC001653 - Installation contactor for distribution board
  • ETIM 7:
    EC001653 - Installation contactor for distribution board
  • eClass:
    7.0 27142308
  • UNSPSC:
    39121529
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds