Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

Detailed information for: PDP22-FBP.050

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads

PDP22-FBP.050

General Information

  • Extended Product Type:
    PDP22-FBP.050
  • Product ID:
    1SAJ240100R1005
  • EAN:
    4013614382956
  • Catalog Description:
    PROFIBUS DP-V0/V1 FieldBusPlug 0.5 m
  • Long Description:
    Ready-made Profibus DP/V1 fieldbus interface. Applicable with all FBP motor starters and other terminal devices. Degree of protection IP65, diagnostic LED

Categories

  • Products » Low Voltage Products and Systems » Control Products » Fieldbus Devices » Fieldbus Device Accessories

Ordering

  • E-Number (Sweden):
    4517253
  • EAN:
    4013614382956
  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    85176200

Dimensions

  • Product Net Width:
    48.5 mm
  • Product Net Height:
    0.017 mm
  • Product Net Depth / Length:
    566 mm
  • Product Net Weight:
    120 g

Container Information

  • Package Level 1 Units:
    1 piece
  • Package Level 1 Width:
    112 mm
  • Package Level 1 Height:
    67 mm
  • Package Level 1 Depth / Length:
    26 mm
  • Package Level 1 Gross Weight:
    0.12 kg
  • Package Level 1 EAN:
    4013614382956

Environmental

  • RoHS Status:
    Following EU Directive 2011/65/EU

Additional Information

  • Degree of Protection:
    IP65
  • Fieldbus Interface Type:
    PROFIBUS
  • Mounting on DIN Rail:
    No
  • Mounting Type:
    Single Mounting
  • Power Loss:
    Approximately 0.9 W
  • Product Main Type:
    PDP22-FBP
  • Product Name:
    Fieldbus Plug
  • Rated Control Supply Voltage (Us):
    24 V DC
  • Standards:
    CAN/CSA C22.2 No.142
    IEC/EN 61131-2
    UL 508

Certificates and Declarations (Document Number)

Classifications

  • ETIM 4:
    EC001604 - Fieldbus, decentr. periphery - communication module
  • ETIM 5:
    EC001604 - Fieldbus, decentr. periphery - communication module
  • ETIM 6:
    EC001604 - Fieldbus, decentr. periphery - communication module
  • ETIM 7:
    EC001604 - Fieldbus, decentr. periphery - communication module
  • Object Classification Code:
    K
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • eClass:
    V11.0 : 27242608
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds