Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

Detailed information for: MRP31.0

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads

MRP31.0

General Information

  • Extended Product Type:
    MRP31.0
  • Product ID:
    1SAJ251000R0001
  • EAN:
    4013614496981
  • Catalog Description:
    MRP31.0 Modbus RTU Interface
  • Long Description:
    The MRP31.0 device allows the connection of the Universal Motor Controller UMC100.3 to a Modbus RTU network.

Categories

  • Products » Low Voltage Products and Systems » Control Products » Motor Controllers » Universal Motor Controller Accessories

Ordering

  • EAN:
    4013614496981
  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    85176200

Dimensions

  • Product Net Width:
    22.5 mm
  • Product Net Height:
    64 mm
  • Product Net Depth / Length:
    54 mm
  • Product Net Weight:
    39 g

Container Information

  • Package Level 1 Units:
    box 1 piece
  • Package Level 1 Width:
    112 mm
  • Package Level 1 Height:
    67 mm
  • Package Level 1 Depth / Length:
    26 mm
  • Package Level 1 Gross Weight:
    45 g
  • Package Level 1 EAN:
    4013614496981

Environmental

  • RoHS Status:
    Following EU Directive 2011/65/EU

Additional Information

  • Degree of Protection:
    IP20
  • Fieldbus Interface Type:
    ModbusRTU
  • Mounting on DIN Rail:
    With Single Mounting KIt
  • Mounting Type:
    UMC100.3/Single Mounting
  • Power Loss:
    Approximately 0.6 W
  • Product Main Type:
    MRP31.0
  • Product Name:
    Cable
  • Rated Control Supply Voltage (Us):
    24 V DC
  • Standards:
    CAN/CSA C22.2 No.61010-1
    CAN/CSA C22.2 No.61010-2-201
    IEC/EN 61131-2
    UL 61010-1
    UL 61010-2-201
  • Suitable For:
    UMC100.3

Certificates and Declarations (Document Number)

Classifications

  • ETIM 5:
    EC001604 - Fieldbus, decentr. periphery - communication module
  • ETIM 6:
    EC001604 - Fieldbus, decentr. periphery - communication module
  • ETIM 7:
    EC001604 - Fieldbus, decentr. periphery - communication module
  • Object Classification Code:
    K
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • eClass:
    V11.0 : 27242608
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds