Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

Detailed information for: VI150-FBP.0

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads

VI150-FBP.0

General Information

  • Extended Product Type:
    VI150-FBP.0
  • Product ID:
    1SAJ650000R0100
  • EAN:
    4016779837200
  • Catalog Description:
    VI150-FBP.0 Voltage-Module for UMC100 Use in grounded networks, Ue 150-690V AC
  • Long Description:
    Voltage expansion module for UMC100. Usage for grounded networks (TN) only. With this module the UMC100 provides voltage and power based supervision. Available process data: line to line voltage, power, energy, cosphi, THD (total harmonic distortion)

Categories

  • Products » Low Voltage Products and Systems » Control Products » Motor Controllers » Universal Motor Controllers Accessories

Ordering

  • EAN:
    4016779837200
  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    85364900

Dimensions

  • Product Net Width:
    22.5 mm
  • Product Net Height:
    78 mm
  • Product Net Depth / Length:
    102 mm
  • Product Net Weight:
    0.113 kg

Container Information

  • Package Level 1 Units:
    1 piece
  • Package Level 1 Width:
    22.5 mm
  • Package Level 1 Height:
    78 mm
  • Package Level 1 Depth / Length:
    102 mm
  • Package Level 1 Gross Weight:
    0.12 kg
  • Package Level 1 EAN:
    4016779837200

Environmental

  • Ambient Air Temperature:
    Storage -25 ... +70 °C
    Operation 0 ... +60 °C
  • Resistance to Vibrations acc. to IEC 60068-2-6:
    5g / 3 … 150 Hz
  • Resistance to Shock acc. to IEC 60068-2-27:
    11 ms Pulse 150 m/s²
  • RoHS Status:
    Following EU Directive 2011/65/EU

Technical UL/CSA

  • Maximum Operating Voltage UL/CSA:
    Main Circuit 600 V AC

Additional Information

  • Analog Inputs:
    3
  • Degree of Protection:
    IP20
  • Input Voltage Type:
    AC
  • Mounting on DIN Rail:
    TH35-7.5 (35 x 7.5 mm Mounting Rail) acc. to IEC 60715
    TH35-15 (35 x 15 mm Mounting Rail) acc. to IEC 60715
  • Mounting Position:
    Any
  • Number of Poles:
    3
  • Number of Digital Output Relays:
    1
  • Pollution Degree:
    3
  • Power Loss:
    Approximately 0.6 W
  • Product Main Type:
    VI150-FBP
  • Product Name:
    Voltage Module
  • Rated Control Supply Voltage (Us):
    24 V DC
  • Rated Frequency (f):
    Main Circuit 50 / 60 Hz
  • Rated Impulse Withstand Voltage (Uimp):
    Main Circuit 8 kV
    Auxiliary Circuit 4 kV
  • Rated Insulation Voltage (Ui):
    690 V
  • Rated Operational Current AC-15 (Ie):
    (240 V) 1.5 A
  • Rated Operational Current DC-13 (Ie):
    (24 V DC) 1 A
    (125 V DC) 0.22 A
    (250 V DC) 0.11 A
  • Rated Operational Voltage:
    Main Circuit 690 V AC
    Auxiliary Circuit 12 ... 250 V AC/DC
  • Standards:
    CAN/CSA C22.2 No.14
    IEC/EN 60947-1
    IEC/EN 60947-5-1
    IEC/EN 61131-2
    UL 508
  • Terminal Type:
    Screw Terminals
  • Type of Low Voltage Distribution System:
    TN

Certificates and Declarations (Document Number)

Classifications

  • ETIM 4:
    EC001604 - Fieldbus, decentr. periphery - communication module
  • ETIM 5:
    EC002613 - Extension module for electronic motor control and protection device
  • ETIM 6:
    EC002613 - Extension module for motor management device
  • ETIM 7:
    EC002613 - Extension module for motor management device
  • Object Classification Code:
    B
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • eClass:
    7.0 27370805
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds