Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

Detailed information for: PDA11-FBP.050

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads

PDA11-FBP.050

General Information

  • Extended Product Type:
    PDA11-FBP.050
  • Product ID:
    1SAJ924009R0005
  • ABB Type Designation:
    PDA11-FBP.050
  • EAN:
    4013614374586
  • Catalog Description:
    PROFIBUS DP-Adapter-Cable Dsub9-M12
  • Long Description:
    PDA11-FBP.050, Adapter-Cable, Dsub9-M12

Categories

  • Products » Low Voltage Products and Systems » Control Products » Fieldbus Devices » Fieldbus Device Accessories

Ordering

  • E-Number (Sweden):
    4517268
  • EAN:
    4013614374586
  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    85444290

Dimensions

  • Product Net Width:
    17 mm
  • Product Net Height:
    0.058 mm
  • Product Net Depth / Length:
    530 mm
  • Product Net Weight:
    113 g

Container Information

  • Package Level 1 Units:
    1 piece
  • Package Level 1 Width:
    22.5 mm
  • Package Level 1 Height:
    78 mm
  • Package Level 1 Depth / Length:
    102 mm
  • Package Level 1 Gross Weight:
    0.113 kg
  • Package Level 1 EAN:
    4013614374586

Additional Information

  • Product Main Type:
    PROFIBUS Accessories
  • Product Name:
    Adaptor Cable

Certificates and Declarations (Document Number)

Classifications

  • ETIM 4:
    EC001604 - Fieldbus, decentr. periphery - communication module
  • ETIM 5:
    EC001604 - Fieldbus, decentr. periphery - communication module
  • ETIM 6:
    EC001604 - Fieldbus, decentr. periphery - communication module
  • ETIM 7:
    EC001604 - Fieldbus, decentr. periphery - communication module
  • Object Classification Code:
    X
  • WEEE Category:
    Product Not in WEEE Scope
  • eClass:
    V11.0 : 27242608
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds