Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

Detailed information for: CEM11-FBP.35

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads

CEM11-FBP.35

General Information

  • Extended Product Type:
    CEM11-FBP.35
  • Product ID:
    1SAJ929200R0035
  • EAN:
    4013614388613
  • Catalog Description:
    CEM11-FBP.35 Earth Leakage Monitor 35 mm Ø, setting 0.1 ... 3.4 A
  • Long Description:
    CEM11-FBP.35 Earth Leakage Monitor 35

Categories

  • Products » Low Voltage Products and Systems » Control Products » Motor Controllers » Universal Motor Controller Accessories

Ordering

  • EAN:
    4013614388613
  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    85043129

Dimensions

  • Product Net Width:
    100 mm
  • Product Net Height:
    31 mm
  • Product Net Depth / Length:
    79 mm
  • Product Net Weight:
    205 g

Container Information

  • Package Level 1 Units:
    box 1 piece
  • Package Level 1 Width:
    100 mm
  • Package Level 1 Height:
    31 mm
  • Package Level 1 Depth / Length:
    79 mm
  • Package Level 1 Gross Weight:
    0.205 kg
  • Package Level 1 EAN:
    4013614388613

Environmental

  • Ambient Air Temperature:
    Storage -40 ... +75 °C
    Operation 0 ... +60 °C
  • RoHS Status:
    Following EU Directive 2011/65/EU

Additional Information

  • Degree of Protection:
    IP20
  • Fieldbus Interface Type:
    none
  • Mounting on DIN Rail:
    TH35-7.5 (35 x 7.5 mm Mounting Rail) acc. to IEC 60715
    TH35-15 (35 x 15 mm Mounting Rail) acc. to IEC 60715
  • Mounting Position:
    Any
  • Mounting Type:
    DIN-rail with adapter
  • Power Loss:
    Approximately 0.2 W
  • Product Main Type:
    CEM11-FBP
  • Product Name:
    Earth Leakage Monitor
  • Rated Control Supply Voltage (Us):
    24 V DC
  • Rated Frequency (f):
    Main Circuit 50 / 60 Hz
  • Setting Range:
    0.1 ... 3.4 A
  • Standards:
    IEC/EN 60947-1
    IEC/EN 60947-4-1

Certificates and Declarations (Document Number)

Classifications

  • ETIM 4:
    EC001604 - Fieldbus, decentr. periphery - communication module
  • ETIM 5:
    EC001604 - Fieldbus, decentr. periphery - communication module
  • ETIM 6:
    EC001604 - Fieldbus, decentr. periphery - communication module
  • ETIM 7:
    EC001604 - Fieldbus, decentr. periphery - communication module
  • Object Classification Code:
    B
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • eClass:
    V11.0 : 27242608
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds