Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

Detailed information for: SK1-02

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads

SK1-02

General Information

  • Extended Product Type:
    SK1-02
  • Product ID:
    1SAM201903R1003
  • EAN:
    4013614320415
  • Catalog Description:
    SK1-02 Signal Contact
  • Long Description:
    SK1-02 Signaling Contact 2 NC

Categories

  • Products » Low Voltage Products and Systems » Control Products » Manual Motor Starters » Manual Motor Starters Accessories

Ordering

  • Minimum Order Quantity:
    2 piece
  • Customs Tariff Number:
    85365080

Popular Downloads

Dimensions

  • Product Net Width:
    9 mm
  • Product Net Height:
    90 mm
  • Product Net Depth / Length:
    78.5 mm
  • Product Net Weight:
    0.035 kg

Technical

  • Terminal Type:
    Screw Terminals
  • Rated Operational Voltage:
    690 V AC
    600 V DC
    Main Circuit 690 V
  • Rated Operational Current AC-15 (Ie):
    (240 V) 4 A
    (24 V) 6 A
    (380 / 400 V) 3 A
    (690 V) 1 A
  • Rated Operational Current DC-13 (Ie):
    (125 V) 0.55 A
    (24 V) 2 A
    (250 V) 0.27 A
    (440 V) 0.15 A
    (600 V) 0.15 A
  • Rated Impulse Withstand Voltage (Uimp):
    Auxiliary Circuit 6 kV
  • Rated Insulation Voltage (Ui):
    690 V
  • Degree of Protection:
    IP20
  • Electrical Durability:
    100000 cycle
  • Mechanical Durability:
    100000 cycle
  • Connecting Capacity Auxiliary Circuit:
    Flexible with Ferrule 1/2x 0.75 ... 1.5 mm²
    Flexible with Insulated Ferrule 1/2x 0.75 ... 1.5 mm²
    Flexible 1/2x 0.75 ... 1.5 mm²
    Rigid 1/2x 1 ... 1.5 mm²
  • Tightening Torque:
    Auxiliary Circuit 0.8 ... 1.2 N·m
  • Wire Stripping Length:
    Auxiliary Circuit 8 mm
  • Recommended Screw Driver:
    M3
    Pozidriv 2
  • Number of Auxiliary Contacts NO:
    0
  • Number of Auxiliary Contacts NC:
    2
  • Standards:
    CSA 22.2 No. 14
    IEC/EN 60947-1
    IEC/EN 60947-5-1
    UL 508
    UL 60947-1
    UL 60947-4-1
  • Product Name:
    Signal Contact
  • Suitable For:
    MS116
    MS132
    MO132
    MS165
    MO165
  • Suitable for Product Class:
    Manual Motor Starter
  • Accessory Group:
    Electrical
  • Accessory Type:
    Signal Contact

Technical UL/CSA

  • Maximum Operating Voltage UL/CSA:
    Main Circuit 600 V AC
  • Connecting Capacity Auxiliary Circuit UL/CSA:
    Flexible 1/2x 16-14 AWG
    Stranded 1/2x 16-14 AWG
  • Tightening Torque UL/CSA:
    Auxiliary Circuit 7 in·lb
  • Contact Rating UL/CSA:
    B600
    Q600

Environmental

  • Ambient Air Temperature:
    Operation -25 ... +60 °C
    Storage -50 ... +80 °C
  • Resistance to Shock acc. to IEC 60068-2-27:
    11 ms Pulse 25g
  • Resistance to Vibrations acc. to IEC 60068-2-6:
    5g / 3 ... 150 Hz
  • RoHS Status:
    Following EU Directive 2002/95/EC August 18, 2005 and amendment

Certificates and Declarations (Document Number)

Container Information

  • Package Level 1 Width:
    25 mm
  • Package Level 1 Depth / Length:
    80 mm
  • Package Level 1 Height:
    93 mm
  • Package Level 1 Gross Weight:
    0.08 kg
  • Package Level 1 EAN:
    4013614481512
  • Package Level 1 Units:
    box 2 piece
  • Package Level 2 Width:
    280 mm
  • Package Level 2 Depth / Length:
    395 mm
  • Package Level 2 Height:
    210 mm
  • Package Level 2 Gross Weight:
    6.775 kg
  • Package Level 2 EAN:
    4013614523649
  • Package Level 2 Units:
    carton 160 piece

Classifications

  • Object Classification Code:
    Q
  • ETIM 4:
    EC002498 - Accessories for low-voltage switch technology
  • ETIM 5:
    EC000041 - Auxiliary contact block
  • ETIM 6:
    EC000041 - Auxiliary contact block
  • ETIM 7:
    EC000041 - Auxiliary contact block
  • eClass:
    7.0 27371302
  • UNSPSC:
    39121522
  • IDEA Granular Category Code (IGCC):
    4742 >> Electrical contacts
  • E-Number (Sweden):
    3112015
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds