Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

Detailed information for: MS132-0.16T

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads

MS132-0.16T

General Information

  • Extended Product Type:
    MS132-0.16T
  • Product ID:
    1SAM340000R1001
  • EAN:
    4013614484919
  • Catalog Description:
    MS132-0.16T Circuit Breaker for Primary Transformer Protection
  • Long Description:
    The circuit breaker for transformer protection MS132-0.16T is a compact 45 mm width device designed to protect control transformers on the primary side. This device has a rated operational current of Ie = 0.16 A. It allows fuse-less protection against overload and short-circuit. The short-circuit current setting is fixed to 20 times the rated operational current to handle the high inrush current generated by transformers. The device allows manually connect and disconnect the transformer from the mains thanks of its built-in disconnection function. The circuit breaker for transformer protection offers a rated service short-circuit breaking capacity of Ics = 100 kA at 400 VAC and a trip class 10. Further features are temperature compensation, trip-free mechanism, rotary handle with a clear switch position indication and short circuit trip indicator. The handle is lockable to protect against unauthorized changes. Auxiliary contacts, signalling contacts, undervoltage releases, shunt trips, power in-feed blocks are available as accessory.

Categories

  • Products » Low Voltage Products and Systems » Circuit Breakers » Manual Motor Starters
  • Products » Low Voltage Products and Systems » Control Products » Manual Motor Starters » Manual Motor Starters

Accessories

Show accessory images
Identifier Qty Type Unit Of Measure Description
1SAM201901R1001
1 HKF1-11 piece HKF1-11 Auxiliary Contact
1SAM201901R1201
1 HKF1-11K piece HKF1-11K Auxiliary Contact
1SAM201901R1002
1 HKF1-20 piece HKF1-20 Auxiliary Contact
1SAM201901R1202
1 HKF1-20K piece HKF1-20K Auxiliary Contact
1SAM201901R1004
1 HKF1-01 piece HKF1-01 Auxiliary Contact
1SAM201901R1003
1 HKF1-10 piece HKF1-10 Auxiliary Contact
1SAM201902R1002
1 HK1-20 piece HK1-20 Auxiliary Contact
1SAM201902R1202
1 HK1-20K piece HK1-20K Auxiliary Contact
1SAM201902R1001
1 HK1-11 piece HK1-11 Auxiliary Contact
1SAM201902R1201
1 HK1-11K piece HK1-11K Auxiliary Contact
1SAM201902R1003
1 HK1-02 piece HK1-02 Auxiliary Contact
1SAM201902R1203
1 HK1-02K piece HK1-02K Auxiliary Contact
1SAM201902R1004
1 HK1-20L piece HK1-20L Auxiliary Contact
1SAM201902R1204
1 HK1-20LK piece HK1-20LK Auxiliary Contact
1SAM201903R1002
1 SK1-20 piece SK1-20 Signal Contact
1SAM201903R1202
1 SK1-20K piece SK1-20K Signal Contact
1SAM201903R1001
1 SK1-11 piece SK1-11 Signal Contact
1SAM201903R1201
1 SK1-11K piece SK1-11K Signal Contact
1SAM201903R1003
1 SK1-02 piece SK1-02 Signal Contact
1SAM201903R1203
1 SK1-02K piece SK1-02K Signal Contact
1SAM301901R1002
1 CK1-20 piece CK1-20 Short Circuit Signaling Contact
1SAM301901R1001
1 CK1-11 piece CK1-11 Short Circuit Signaling Contact
1SAM301901R1003
1 CK1-02 piece CK1-02 Short Circuit Signaling Contact
1SAM201910R1001
1 AA1-24 piece AA1-24 Shunt Trip
1SAM201910R1002
1 AA1-110 piece AA1-110 Shunt Trip
1SAM201910R1003
1 AA1-230 piece AA1-230 Shunt Trip
1SAM201910R1004
1 AA1-400 piece AA1-400 Shunt Trip
1SAM201904R1010
1 UA1-20 piece UA1-20 Undervoltage Release
1SAM201904R1001
1 UA1-24 piece UA1-24 Undervoltage Release
1SAM201904R1002
1 UA1-48 piece UA1-48 Undervoltage Release
1SAM201904R1003
1 UA1-60 piece UA1-60 Undervoltage Release
1SAM201904R1004
1 UA1-110 piece UA1-110 Undervoltage Release
1SAM201904R1008
1 UA1-208 piece UA1-208 Undervoltage Release
1SAM201904R1005
1 UA1-230 piece UA1-230 Undervoltage Release
1SAM201904R1006
1 UA1-400 piece UA1-400 Undervoltage Release
1SAM201904R1007
UA1-415 1 piece UA1-415 Undervoltage Release
1SAM201904R1009
UA1-575 1 piece UA1-575 Undervoltage Release
1SAM201906R1102
PS1-2-0-65 1 piece PS1-2-0-65 Busbar
1SAM201906R1112
PS1-2-1-65 1 piece PS1-2-1-65 Busbar
1SAM201906R1122
1 PS1-2-2-65 piece PS1-2-2-65 Busbar
1SAM201916R1103
1 PS1-3-0-100 piece PS1-3-0-100 Busbar
1SAM201906R1103
1 PS1-3-0-65 piece PS1-3-0-65 Busbar
1SAM201916R1113
1 PS1-3-1-100 piece PS1-3-1-100 Busbar
1SAM201906R1113
1 PS1-3-1-65 piece PS1-3-1-65 Busbar
1SAM201916R1123
1 PS1-3-2-100 piece PS1-3-2-100 Busbar
1SAM201906R1123
1 PS1-3-2-65 piece PS1-3-2-65 Busbar
1SAM201916R1104
1 PS1-4-0-100 piece PS1-4-0-100 Busbar
1SAM201906R1104
1 PS1-4-0-65 piece PS1-4-0-65 Busbar
1SAM201916R1114
1 PS1-4-1-100 piece PS1-4-1-100 Busbar
1SAM201906R1114
1 PS1-4-1-65 piece PS1-4-1-65 Busbar
1SAM201906R1124
1 PS1-4-2-65 piece PS1-4-2-65 Busbar
1SAM201916R1105
1 PS1-5-0-100 piece PS1-5-0-100 Busbar
1SAM201906R1105
1 PS1-5-0-65 piece PS1-5-0-65 Busbar
1SAM201916R1115
1 PS1-5-1-100 piece PS1-5-1-100 Busbar
1SAM201906R1115
1 PS1-5-1-65 piece PS1-5-1-65 Busbar
1SAM201906R1125
1 PS1-5-2-65 piece PS1-5-2-65 Busbar
1SAM201907R1101
1 S1-M1-25 piece S1-M1-25 Power Infeed Block
1SAM201907R1102
1 S1-M2-25 piece S1-M2-25 Power Infeed Block
1SAM201907R1103
1 S1-M3-25 piece S1-M3-25 Power Infeed Block
1SAM201913R1103
1 S1-M3-35 piece S1-M3-35 Power Infeed Block
1SAM201914R1002
1 S1-PB1-25 piece S1-PB1-25 Power Infeed Block
1SAM201908R1001
1 BS1-3 piece BS1-3 Protection Cover
1SAM201909R1001
1 FS116 piece FS116 Screw Fixing Kit
1SAM201914R1001
1 PB1-1-32 piece PB1-1-32 Connecting Link
GJF1101903R0002
SA2 1 piece SA2 - Terminals and Installation Material
1SAM201911R1012
IB132-F 1 piece IB132-F Enclosure
1SAM201911R1010
IB132-G 1 piece IB132-G Enclosure
1SAM201911R1011
IB132-Y 1 piece IB132-Y Enclosure
1SAM201912R1010
DMS132-G 1 piece DMS132-G Door Mounting Kit
1SAM201912R1011
DMS132-Y 1 piece DMS132-Y Door Mounting Kit
1SAM201909R1021
MSAH1 1 piece MSAH1 Shaft Supporter
1SAM201920R1000
MSH-AR 1 piece MSH-AR Shaft Alignment Ring
1SAM201920R1011
MSHD-LTB 1 piece MSHD-LTB Handles
1SAM201920R1012
MSHD-LTY 1 piece MSHD-LTY Handles
1SAM101923R0002
MSMN 1 piece MSMN Driver
1SAM101923R0012
MSMNO 1 piece MSMNO Driver
1SAM101924R0013
MSOX-30 1 piece MSOX-30 Driver Shaft
1SAM101924R0003
MSOX-32 1 piece MSOX-32 Driver Shaft
1SCA101647R1001
OXS6X85 1 piece OXS6X85 SHAFT
1SCA108043R1001
OXS6X105 1 piece OXS6X105 SHAFT
1SCA101655R1001
OXS6X130 1 piece OXS6X130 SHAFT
1SCA101659R1001
OXS6X180 1 piece OXS6X180 SHAFT

Ordering

  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    85362010

Popular Downloads

Dimensions

  • Product Net Width:
    45 mm
  • Product Net Height:
    90 mm
  • Product Net Depth / Length:
    86.75 mm
  • Product Net Weight:
    0.215 kg

Technical

  • Rated Service Short-Circuit Breaking Capacity (Ics):
    (230 V AC) 100 kA
    (400 V AC) 100 kA
  • Rated Ultimate Short-Circuit Breaking Capacity (Icu):
    (400 V AC) 100 kA
  • Rated Instantaneous Short-Circuit Current Setting (Ii):
    3.2 A
  • Setting Range:
    0.10 ... 0.16 A
  • Rated Operational Voltage:
    Main Circuit 690 V AC
  • Rated Operational Current (Ie):
    0.16 A
  • Rated Frequency (f):
    Main Circuit 50 Hz
    Main Circuit 60 Hz
  • Rated Impulse Withstand Voltage (Uimp):
    Main Circuit 6 kV
  • Rated Insulation Voltage (Ui):
    690 V
  • Power Loss:
    at Rated Operating Conditions per Pole 0.6 ... 1.5 W
  • Number of Poles:
    3
  • Conventional Free-air Thermal Current (Ith):
    Main Circuit 0.16 A
  • Degree of Protection:
    Housing IP20
    Main Circuit Terminals IP10
  • Pollution Degree:
    3
  • Electrical Durability:
    50000 cycle
  • Mechanical Durability:
    100000 cycle
  • Terminal Type:
    Screw Terminals
  • Connecting Capacity Main Circuit:
    Flexible with Ferrule 1/2x 0.75 ... 2.5 mm²
    Flexible with Insulated Ferrule 1/2x 0.75 ... 2.5 mm²
    Flexible 1/2x 0.75 ... 2.5 mm²
    Rigid 1/2x 1 ... 4 mm²
  • Tightening Torque:
    Main Circuit 0.8 ... 1.2 N·m
  • Wire Stripping Length:
    Main Circuit 9 mm
  • Recommended Screw Driver:
    Pozidriv 2
    M3.5
  • Mounting Position:
    Position 1 to 6
  • Mounting on DIN Rail:
    TH35-15 (35 x 15 mm Mounting Rail) acc. to IEC 60715
    TH35-7.5 (35 x 7.5 mm Mounting Rail) acc. to IEC 60715
  • Minimum Mounting Distance:
    Electrical Conductive Board, Vertical 75 mm
    Other Device Same Type, Horizontal 9 mm
    Other Device Same Type, Vertical 150 mm
  • Actuator Type:
    Rotary Handle
  • Contact Position Indication:
    ON / OFF / TRIP
  • Standards:
    IEC/EN 60947-1
    IEC/EN 60947-2
    IEC/EN 60947-4-1

Technical UL/CSA

  • Maximum Operating Voltage UL/CSA:
    Main Circuit 600 V AC
  • Ampere Rating UL/CSA:
    0.16 A
  • Full Load Amps Motor Use:
    (120 V AC) Single Phase 0.16 A
    (220 ... 240 V AC) Single Phase 0.16 A
  • Locked Rotor Amps:
    (120 V AC) Single Phase 0.96 A
    (220 ... 240 V AC) Single Phase 0.96 A
  • Connecting Capacity Main Circuit UL/CSA:
    Flexible 1/2x 16-12 AWG
    Stranded 1/2x 16-12 AWG
  • Tightening Torque UL/CSA:
    Main Circuit 10 ... 12 in·lb

Environmental

  • Ambient Air Temperature:
    Around the Enclosure 0 ... +40 °C
    Operation -25 ... +70 °C
    Operation Compensated -25 ... +60 °C
    Storage -50 ... +80 °C
  • Ambient Air Temperature Compensation:
    Yes
  • Maximum Operating Altitude Permissible:
    2000 m
  • Resistance to Shock acc. to IEC 60068-2-27:
    11 ms Pulse 25g
  • Resistance to Vibrations acc. to IEC 60068-2-6:
    5g / 3 ... 150 Hz
  • RoHS Status:
    Following EU Directive 2011/65/EU

Certificates and Declarations (Document Number)

Container Information

  • Package Level 1 Units:
    1 piece
  • Package Level 1 Width:
    92 mm
  • Package Level 1 Depth / Length:
    95 mm
  • Package Level 1 Height:
    50 mm
  • Package Level 1 Gross Weight:
    0.23 kg
  • Package Level 1 EAN:
    4013614484919
  • Package Level 2 Units:
    40 piece
  • Package Level 2 Width:
    280 mm
  • Package Level 2 Depth / Length:
    395 mm
  • Package Level 2 Height:
    210 mm
  • Package Level 2 Gross Weight:
    9.586 kg
  • Package Level 2 EAN:
    4013614487118

Classifications

  • Object Classification Code:
    F
  • ETIM 4:
    EC000228 - Power circuit-breaker for trafo/generator/installation prot.
  • ETIM 5:
    EC000228 - Power circuit-breaker for trafo/generator/installation prot.
  • ETIM 6:
    EC000228 - Power circuit-breaker for trafo/generator/installation prot.
  • ETIM 7:
    EC000228 - Power circuit-breaker for trafo/generator/installation protection
  • eClass:
    7.0 27370409
  • UNSPSC:
    39121601
  • IDEA Granular Category Code (IGCC):
    4813 >> Circuit breakers
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds