Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

Detailed information for: MS132-12T

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads

MS132-12T

General Information

  • Extended Product Type:
    MS132-12T
  • Product ID:
    1SAM340000R1012
  • EAN:
    4013614485015
  • Catalog Description:
    MS132-12T Circuit Breaker for Primary Transformer Protection
  • Long Description:
    The circuit breaker for transformer protection MS132-12T is a compact 45 mm width device designed to protect control transformers on the primary side. This device has a rated operational current of Ie = 12 A. It allows fuse-less protection against overload and short-circuit. The short-circuit current setting is fixed to 20 times the rated operational current to handle the high inrush current generated by transformers. The device allows manually connect and disconnect the transformer from the mains thanks of its built-in disconnection function. The circuit breaker for transformer protection offers a rated service short-circuit breaking capacity of Ics = 100 kA at 400 VAC and a trip class 10. Further features are temperature compensation, trip-free mechanism, rotary handle with a clear switch position indication and short circuit trip indicator. The handle is lockable to protect against unauthorized changes. Auxiliary contacts, signalling contacts, undervoltage releases, shunt trips, power in-feed blocks and terminal spacers are available as accessory.

Categories

  • Products » Low Voltage Products and Systems » Circuit Breakers » Manual Motor Starters
  • Products » Low Voltage Products and Systems » Control Products » Manual Motor Starters » Manual Motor Starters

Accessories

Show accessory images
Identifier Description Type Qty Unit Of Measure
1SAM201901R1001
HKF1-11 Hilfskontakt HKF1-11 1 piece
1SAM201901R1201
HKF1-11K Hilfskontakt HKF1-11K 1 piece
1SAM201901R1002
HKF1-20 Hilfskontakt HKF1-20 1 piece
1SAM201901R1202
HKF1-20K Hilfskontakt HKF1-20K 1 piece
1SAM201901R1004
HKF1-01 Hilfskontakt HKF1-01 1 piece
1SAM201901R1003
HKF1-10 Hilfskontakt HKF1-10 1 piece
1SAM201902R1002
HK1-20 Hilfskontakt HK1-20 1 piece
1SAM201902R1202
HK1-20K Hilfskontakt HK1-20K 1 piece
1SAM201902R1001
HK1-11 Hilfskontakt HK1-11 1 piece
1SAM201902R1201
HK1-11K Hilfskontakt HK1-11K 1 piece
1SAM201902R1003
HK1-02 Hilfskontakt HK1-02 1 piece
1SAM201902R1203
HK1-02K Hilfskontakt HK1-02K 1 piece
1SAM201902R1004
HK1-20L Hilfskontakt HK1-20L 1 piece
1SAM201902R1204
HK1-20LK Hilfskontakt HK1-20LK 1 piece
1SAM201903R1002
SK1-20 Signalkontakt SK1-20 1 piece
1SAM201903R1202
SK1-20K Signalkontakt SK1-20K 1 piece
1SAM201903R1001
SK1-11 Signalkontakt SK1-11 1 piece
1SAM201903R1201
SK1-11K Signalkontakt SK1-11K 1 piece
1SAM201903R1003
SK1-02 Signalkontakt SK1-02 1 piece
1SAM201903R1203
SK1-02K Signalkontakt SK1-02K 1 piece
1SAM301901R1002
CK1-20 Kurzschluss-Signalkontakt CK1-20 1 piece
1SAM301901R1001
CK1-11 Kurzschluss-Signalkontakt CK1-11 1 piece
1SAM301901R1003
CK1-02 Kurzschluss-Signalkontakt CK1-02 1 piece
1SAM201910R1001
AA1-24 Arbeitsstromauslöser AA1-24 1 piece
1SAM201910R1002
AA1-110 Arbeitsstromauslöser AA1-110 1 piece
1SAM201910R1003
AA1-230 Arbeitsstromauslöser AA1-230 1 piece
1SAM201910R1004
AA1-400 Arbeitsstromauslöser AA1-400 1 piece
1SAM201904R1010
UA1-20 Unterspannungsauslöser UA1-20 1 piece
1SAM201904R1001
UA1-24 Unterspannungsauslöser UA1-24 1 piece
1SAM201904R1002
UA1-48 Unterspannungsauslöser UA1-48 1 piece
1SAM201904R1003
UA1-60 Unterspannungsauslöser UA1-60 1 piece
1SAM201904R1004
UA1-110 Unterspannungsauslöser UA1-110 1 piece
1SAM201904R1008
UA1-208 Unterspannungsauslöser UA1-208 1 piece
1SAM201904R1005
UA1-230 Unterspannungsauslöser UA1-230 1 piece
1SAM201904R1006
UA1-400 Unterspannungsauslöser UA1-400 1 piece
1SAM201904R1007
UA1-415 Unterspannungsauslöser UA1-415 1 piece
1SAM201904R1009
UA1-575 Unterspannungsauslöser UA1-575 1 piece
1SAM201906R1102
PS1-2-0-65 3-Phasen Sammelschiene PS1-2-0-65 1 piece
1SAM201906R1112
PS1-2-1-65 3-Phasen Sammelschiene PS1-2-1-65 1 piece
1SAM201906R1122
PS1-2-2-65 3-Phasen Sammelschiene PS1-2-2-65 1 piece
1SAM201916R1103
PS1-3-0-100 3-Phasen Sammelschiene PS1-3-0-100 1 piece
1SAM201906R1103
PS1-3-0-65 3-Phasen Sammelschiene PS1-3-0-65 1 piece
1SAM201916R1113
PS1-3-1-100 3-Phasen Sammelschiene PS1-3-1-100 1 piece
1SAM201906R1113
PS1-3-1-65 3-Phasen Sammelschiene PS1-3-1-65 1 piece
1SAM201916R1123
PS1-3-2-100 3-Phasen Sammelschiene PS1-3-2-100 1 piece
1SAM201906R1123
PS1-3-2-65 3-Phasen Sammelschiene PS1-3-2-65 1 piece
1SAM201916R1104
PS1-4-0-100 3-Phasen Sammelschiene PS1-4-0-100 1 piece
1SAM201906R1104
PS1-4-0-65 3-Phasen Sammelschiene PS1-4-0-65 1 piece
1SAM201916R1114
PS1-4-1-100 3-Phasen Sammelschiene PS1-4-1-100 1 piece
1SAM201906R1114
PS1-4-1-65 3-Phasen Sammelschiene PS1-4-1-65 1 piece
1SAM201906R1124
PS1-4-2-65 3-Phasen Sammelschiene PS1-4-2-65 1 piece
1SAM201916R1105
PS1-5-0-100 3-Phasen Sammelschiene PS1-5-0-100 1 piece
1SAM201906R1105
PS1-5-0-65 3-Phasen Sammelschiene PS1-5-0-65 1 piece
1SAM201916R1115
PS1-5-1-100 3-Phasen Sammelschiene PS1-5-1-100 1 piece
1SAM201906R1115
PS1-5-1-65 3-Phasen Sammelschiene PS1-5-1-65 1 piece
1SAM201906R1125
PS1-5-2-65 3-Phasen Sammelschiene PS1-5-2-65 1 piece
1SAM201907R1101
S1-M1-25 3-Phasen Einspeiseblock S1-M1-25 1 piece
1SAM201907R1102
S1-M2-25 3-Phasen Einspeiseblock S1-M2-25 1 piece
1SAM201907R1103
S1-M3-25 3-Phasen Einspeiseblock S1-M3-25 1 piece
1SAM201913R1103
S1-M3-35 3-Phasen Einspeiseblock S1-M3-35 1 piece
1SAM201914R1002
S1-PB1-25 3-Phasen Einspeiseblock S1-PB1-25 1 piece
1SAM301911R1001
TS1-M3-S1 Phasentrennwand TS1-M3-S1 1 piece
1SAM301912R1001
TS1-M3-S2 Phasentrennwand S1-M3-S2 1 piece
1SAM201908R1001
BS1-3 Schutzabdeckung BS1-3 1 piece
1SAM201909R1001
FS116 Schraubenbefestigungs-Kit FS116 1 piece
1SAM201914R1001
PB1-1-32 Phasenverbinder PB1-1-32 1 piece
GJF1101903R0002
SA2 - Vorhängeschloss SA2 1 piece
1SAM201911R1012
IB132-F Gehäuse IB132-F 1 piece
1SAM201911R1010
IB132-G Gehäuse IB132-G 1 piece
1SAM201911R1011
IB132-Y Gehäuse IB132-Y 1 piece
1SAM201912R1010
DMS132-G Türmontagesatz DMS132-G 1 piece
1SAM201912R1011
DMS132-Y Türmontagesatz DMS132-Y 1 piece
1SAM201909R1021
MSAH1 Wellenhalter MSAH1 1 piece
1SAM201920R1011
MSHD-LTB Griff MSHD-LTB 1 piece
1SAM201920R1012
MSHD-LTY Griff MSHD-LTY 1 piece
1SAM101923R0002
MSMN Mitnehmer MSMN 1 piece
1SAM101923R0012
MSMNO Mitnehmer MSMNO 1 piece
1SCA101647R1001
OXS6X85 Welle Länge 85mm Wellen-ø 6mm für Selektorgriffe OXS6X85 1 piece
1SCA108043R1001
OXS6X105 Welle Länge 105mm Wellen-ø 6mm für Pistolengriffe OXS6X105 1 piece
1SCA101655R1001
OXS6X130 Welle Länge 130mm Wellen-ø 6mm für Selektorgriffe OXS6X130 1 piece
1SCA101659R1001
OXS6X180 Welle Länge 180mm Wellen-ø 6mm für Selektorgriffe OXS6X180 1 piece

Ordering

  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    85362010

Popular Downloads

Dimensions

  • Product Net Width:
    45 mm
  • Product Net Height:
    97.8 mm
  • Product Net Depth / Length:
    86.05 mm
  • Product Net Weight:
    0.31 kg

Technical

  • Rated Service Short-Circuit Breaking Capacity (Ics):
    (230 V AC) 100 kA
    (400 V AC) 100 kA
    (440 V AC) 30 kA
  • Rated Ultimate Short-Circuit Breaking Capacity (Icu):
    (400 V AC) 100 kA
  • Rated Instantaneous Short-Circuit Current Setting (Ii):
    240 A
  • Setting Range:
    8.0 ... 12 A
  • Rated Operational Voltage:
    Main Circuit 690 V AC
  • Rated Operational Current (Ie):
    12 A
  • Rated Frequency (f):
    Main Circuit 50 Hz
    Main Circuit 60 Hz
  • Rated Impulse Withstand Voltage (Uimp):
    Main Circuit 6 kV
  • Rated Insulation Voltage (Ui):
    690 V
  • Power Loss:
    at Rated Operating Conditions per Pole 0.9 W
  • Number of Poles:
    3
  • Conventional Free-air Thermal Current (Ith):
    Main Circuit 12 A
  • Degree of Protection:
    Housing IP20
    Main Circuit Terminals IP10
  • Pollution Degree:
    3
  • Electrical Durability:
    50000 cycle
  • Mechanical Durability:
    100000 cycle
  • Terminal Type:
    Screw Terminals
  • Connecting Capacity Main Circuit:
    Flexible with Ferrule 1/2x 0.75 ... 6 mm²
    Flexible with Insulated Ferrule 1/2x 0.75 ... 6 mm²
    Flexible 1/2x 1 ... 2.5 mm²
    Flexible 1/2x 2.5 ... 6 mm²
    Rigid 1/2x 1 ... 2.5 mm²
    Rigid 1/2x 2.5 ... 6 mm²
  • Tightening Torque:
    Main Circuit 2 N·m
  • Wire Stripping Length:
    Main Circuit 10 mm
  • Recommended Screw Driver:
    M4
    Pozidriv 2
  • Mounting Position:
    Position 1 to 6
  • Mounting on DIN Rail:
    TH35-15 (35 x 15 mm Mounting Rail) acc. to IEC 60715
    TH35-7.5 (35 x 7.5 mm Mounting Rail) acc. to IEC 60715
  • Minimum Mounting Distance:
    Electrical Conductive Board, Vertical 75 mm
    Other Device Same Type, Horizontal 9 mm
    Other Device Same Type, Vertical 150 mm
  • Actuator Type:
    Rotary Handle
  • Contact Position Indication:
    ON / OFF / TRIP
  • Standards:
    IEC/EN 60947-1
    IEC/EN 60947-2
    IEC/EN 60947-4-1

Technical UL/CSA

  • Short-Circuit Current Rating (SCCR):
    Any UL Listed Fuses or Circuit-Breakers, Tap Conductor Protection in Group Installations (480Y / 277 V AC) 30 kA
    Any UL Listed Fuses or Circuit-Breakers, Tap Conductor Protection in Group Installations (600Y / 347 V AC) 18 kA
  • Maximum Operating Voltage UL/CSA:
    Main Circuit 600 V AC
  • Ampere Rating UL/CSA:
    12 A
  • Horsepower Rating UL/CSA:
    (120 V AC) Single Phase 0.5 Hp
    (220 ... 240 V AC) Single Phase 2 Hp
  • Full Load Amps Motor Use:
    (120 V AC) Single Phase 9.8 A
    (220 ... 240 V AC) Single Phase 12 A
  • Locked Rotor Amps:
    (120 V AC) Single Phase 58.8 A
    (220 ... 240 V AC) Single Phase 58.8 A
  • Connecting Capacity Main Circuit UL/CSA:
    Flexible 1/2x 16-8 AWG
    Stranded 1/2x 16-8 AWG
  • Tightening Torque UL/CSA:
    Main Circuit 16 in·lb

Environmental

  • Ambient Air Temperature:
    Around the Enclosure 0 ... +40 °C
    Operation -25 ... +70 °C
    Operation Compensated -25 ... +60 °C
    Storage -50 ... +80 °C
  • Ambient Air Temperature Compensation:
    Yes
  • Maximum Operating Altitude Permissible:
    2000 m
  • Resistance to Shock acc. to IEC 60068-2-27:
    11 ms Pulse 25g
  • Resistance to Vibrations acc. to IEC 60068-2-6:
    5g / 3 ... 150 Hz
  • RoHS Status:
    Following EU Directive 2011/65/EU

Certificates and Declarations (Document Number)

Container Information

  • Package Level 1 Units:
    1 piece
  • Package Level 1 Width:
    92 mm
  • Package Level 1 Depth / Length:
    102 mm
  • Package Level 1 Height:
    50 mm
  • Package Level 1 Gross Weight:
    0.325 kg
  • Package Level 1 EAN:
    4013614485015
  • Package Level 2 Units:
    40 piece
  • Package Level 2 Width:
    280 mm
  • Package Level 2 Depth / Length:
    395 mm
  • Package Level 2 Height:
    210 mm
  • Package Level 2 Gross Weight:
    13.386 kg
  • Package Level 2 EAN:
    4013614487217

Classifications

  • Object Classification Code:
    F
  • ETIM 4:
    EC000228 - Power circuit-breaker for trafo/generator/installation prot.
  • ETIM 5:
    EC000228 - Power circuit-breaker for trafo/generator/installation prot.
  • ETIM 6:
    EC000228 - Power circuit-breaker for trafo/generator/installation prot.
  • ETIM 7:
    EC000228 - Power circuit-breaker for trafo/generator/installation protection
  • eClass:
    V11.0 : 27370409
  • UNSPSC:
    39121601
  • IDEA Granular Category Code (IGCC):
    4813 >> Circuit breakers
  • E-Number (Finland):
    3707272
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds