Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

Detailed information for: AA4-400

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads

AA4-400

General Information

  • Extended Product Type:
    AA4-400
  • Product ID:
    1SAM401907R1004
  • EAN:
    4013614266010
  • Catalog Description:
    AA4-400 Shunt Trip
  • Long Description:
    AA4-400 Shunt release

Categories

  • Products » Low Voltage Products and Systems » Control Products » Manual Motor Starters » Manual Motor Starters Accessories

Ordering

  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    85369095

Popular Downloads

Dimensions

  • Product Net Width:
    37 mm
  • Product Net Height:
    100 mm
  • Product Net Depth / Length:
    84 mm
  • Product Net Weight:
    0.125 kg

Technical

  • Connecting Capacity Auxiliary Circuit:
    Flexible with Ferrule 1/2x 0.5 ... 1.5 mm²
    Flexible with Ferrule 1/2x 0.75 ... 2.5 mm²
    Flexible 1/2x 0.5 ... 1.5 mm²
    Flexible 1/2x 0.75 ... 1 mm²
    Rigid 1/2x 0.5 ... 1.5 mm²
    Rigid 1/2x 0.75 ... 2.5 mm²
  • Tightening Torque:
    Auxiliary Circuit 0.8 ... 1.2 N·m
  • Wire Stripping Length:
    Auxiliary Circuit 10 mm
  • Recommended Screw Driver:
    Pozidriv 2
  • Standards:
    CSA 22.2 No. 14
    IEC/EN 60947-1
    IEC/EN 60947-4-1
    UL 508
  • Product Name:
    Shunt Trip
  • Suitable For:
    MS450
    MS451
    MO450
    MS495
    MS496
    MS497
    MO495
    MO496
  • Suitable for Product Class:
    Manual Motor Starter
  • Accessory Group:
    Electrical
  • Accessory Type:
    Shunt Trip

Technical UL/CSA

  • Connecting Capacity Auxiliary Circuit UL/CSA:
    Flexible 1/2x 18-14 AWG
    Stranded 1/2x 18-14 AWG
  • Tightening Torque UL/CSA:
    Auxiliary Circuit 7 ... 10.3 in·lb

Environmental

  • Ambient Air Temperature:
    Operation -20 ... +60 °C
    Storage -50 ... +80 °C
  • RoHS Status:
    Following EU Directive 2011/65/EU

Certificates and Declarations (Document Number)

Container Information

  • Package Level 1 Width:
    37 mm
  • Package Level 1 Depth / Length:
    84 mm
  • Package Level 1 Height:
    100 mm
  • Package Level 1 Gross Weight:
    0.132 kg
  • Package Level 1 EAN:
    4013614266010
  • Package Level 1 Units:
    1 piece

Classifications

  • ETIM 4:
    EC002498 - Accessories for low-voltage switch technology
  • ETIM 5:
    EC001023 - Shunt release (for power circuit breaker)
  • ETIM 6:
    EC001023 - Shunt release (for power circuit breaker)
  • ETIM 7:
    EC001023 - Shunt release (for power circuit breaker)
  • eClass:
    V7.0 : 27370418
  • UNSPSC:
    39121521
  • IDEA Granular Category Code (IGCC):
    4879 >> Shunt release (for power circuit breaker)
  • E-Number (Sweden):
    3112355
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds