Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

Detailed information for: MS496-75

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads

MS496-75

General Information

  • Extended Product Type:
    MS496-75
  • Product ID:
    1SAM570000R1008
  • EAN:
    4013614265549
  • Catalog Description:
    MS496-75 Manual Motor Starter
  • Long Description:
    The MS496-75 manual motor starter is a 70 mm width devices with a rated operational current of Ie = 75.0 A. This device is used to manually switch on and off motors and to protect them reliably and without the need for a fuse from short-circuits, overload and phase failures. The manual motor starter offers a rated service short-circuit breaking capacity Ics = 50 kA at 400 VAC and the trip class 20. Further features are the build-in disconnect function, temperature compensation, trip-free mechanism and a rotary handle with a clear switch position indication. The manual motor starter is suitable for three- and single-phase applications. The handle is lockable to protect against unauthorized changes. Auxiliary contacts, signalling contacts, undervoltage releases and shunt trips are available as accessory.

Categories

  • Products » Low Voltage Products and Systems » Circuit Breakers » Manual Motor Starters
  • Products » Low Voltage Products and Systems » Control Products » Manual Motor Starters » Manual Motor Starters

Ordering

  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    85362090

Popular Downloads

Dimensions

  • Product Net Width:
    70 mm
  • Product Net Height:
    165 mm
  • Product Net Depth / Length:
    174 mm
  • Product Net Weight:
    2.268 kg

Technical

  • Rated Service Short-Circuit Breaking Capacity (Ics):
    (230 V AC) 100 kA
    (400 V AC) 50 kA
    (440 V AC) 50 kA
    (500 V AC) 5 kA
    (690 V AC) 3 kA
  • Rated Ultimate Short-Circuit Breaking Capacity (Icu):
    (230 V AC) 100 kA
    (400 V AC) 100 kA
    (440 V AC) 70 kA
    (500 V AC) 10 kA
    (690 V AC) 6 kA
  • Rated Instantaneous Short-Circuit Current Setting (Ii):
    975 A
  • Setting Range:
    57 ... 75 A
  • Rated Operational Power AC-3 (Pe):
    (400 V) Three Phase 37 kW
  • Rated Operational Voltage:
    Main Circuit 690 V AC
    Main Circuit 450 V DC
  • Rated Operational Current (Ie):
    75 A
  • Rated Operational Current AC-3 (Ie):
    75 A
  • Rated Frequency (f):
    Main Circuit 50 Hz
    Main Circuit 60 Hz
  • Rated Impulse Withstand Voltage (Uimp):
    Main Circuit 6 kV
  • Rated Insulation Voltage (Ui):
    690 V
  • Power Loss:
    at Rated Operating Conditions per Pole 3.3 ... 5.6 W
  • Number of Poles:
    3
  • Conventional Free-air Thermal Current (Ith):
    Main Circuit 75 A
  • Degree of Protection:
    Housing IP20
    Main Circuit Terminals IP00
  • Pollution Degree:
    3
  • Electrical Durability:
    25000 cycle
  • Mechanical Durability:
    50000 cycle
  • Terminal Type:
    Screw Terminals
  • Connecting Capacity Main Circuit:
    Flexible with Ferrule 1x 2.5 ... 50 mm²
    Flexible with Ferrule 2x 2.5 ... 35 mm²
    Solid 1/2x 2.5 ... 16 mm²
    Stranded 1x 10 ... 70 mm²
    Stranded 2x 10 ... 50 mm²
  • Tightening Torque:
    Main Circuit 4 ... 6 N·m
  • Wire Stripping Length:
    Main Circuit 17 mm
  • Recommended Screw Driver:
    Hexagon 4
  • Mounting Position:
    Position 1 to 6
  • Mounting on DIN Rail:
    TH35-15 (35 x 15 mm Mounting Rail) acc. to IEC 60715
    TH35-7.5 (35 x 7.5 mm Mounting Rail) acc. to IEC 60715
  • Actuator Type:
    Rotary Handle
  • Contact Position Indication:
    ON / OFF / TRIP
  • Standards:
    CSA 22.2 No. 14
    IEC/EN 60947-1
    IEC/EN 60947-2
    IEC/EN 60947-4-1
    UL 508

Technical UL/CSA

  • Maximum Operating Voltage UL/CSA:
    Main Circuit 600 V AC
  • Ampere Rating UL/CSA:
    75 A
  • Horsepower Rating UL/CSA:
    (200 V AC) Three Phase 25 Hp
    (208 V AC) Three Phase 25 Hp
    (220 ... 240 V AC) Three Phase 30 Hp
    (440 ... 480 V AC) Three Phase 60 Hp
    (550 ... 600 V AC) Three Phase 75 Hp
  • General Use Rating UL/CSA:
    (600 V AC) 75 A
  • Connecting Capacity Main Circuit UL/CSA:
    Flexible 1x 10-2/0 AWG
    Flexible 1/2x 10-1/0 AWG
    Stranded 1x 10-2/0 AWG
    Stranded 1/2x 10-1/0 AWG
  • Tightening Torque UL/CSA:
    Main Circuit 35 ... 53 in·lb

Environmental

  • Ambient Air Temperature:
    Operation -20 ... +70 °C
    Operation Compensated -20 ... +60 °C
    Storage -50 ... +80 °C
  • Ambient Air Temperature Compensation:
    Yes
  • Maximum Operating Altitude Permissible:
    2000 m
  • Resistance to Shock acc. to IEC 60068-2-27:
    11 ms Pulse 25g
  • RoHS Status:
    Following EU Directive 2002/95/EC August 18, 2005 and amendment

Certificates and Declarations (Document Number)

Container Information

  • Package Level 1 Units:
    1 piece
  • Package Level 1 Width:
    76.5 mm
  • Package Level 1 Depth / Length:
    190 mm
  • Package Level 1 Height:
    171 mm
  • Package Level 1 Gross Weight:
    2.235 kg
  • Package Level 1 EAN:
    4013614265549

Classifications

  • Object Classification Code:
    F
  • ETIM 4:
    EC000074 - Motor protective circuit-breaker
  • ETIM 5:
    EC000074 - Motor protective circuit-breaker
  • ETIM 6:
    EC000074 - Motor protection circuit-breaker
  • ETIM 7:
    EC000074 - Motor protection circuit-breaker
  • eClass:
    7.0 27370401
  • UNSPSC:
    39121521
  • IDEA Granular Category Code (IGCC):
    4845 >> 3 Pole Motor Circuit Protector Circuit Breakers
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds