Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

Detailed information for: PM564-RP-ETH-AC

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads

PM564-RP-ETH-AC

General Information

  • Extended Product Type:
    PM564-RP-ETH-AC
  • Product ID:
    1SAP121100R0071
  • ABB Type Designation:
    PM564-RP-ETH-AC
  • EAN:
    4016779878760
  • Catalog Description:
    PM564-RP-ETH-AC:AC500,Prog.Log.Control.
  • Long Description:
    PM564-RP-ETH-AC:AC500,Prog.Log.Control. ,128kB,6DI/6DO-R/2AI/1AO,115-230VAC, 1xRS485,2xOption Slot

Categories

  • Products » PLC Automation » Programmable Logic Controllers PLCs » AC500-eCo » CPUs

Additional Information

  • ABB Type Designation:
    PM564-RP-ETH-AC
  • CN8:
    85371091
  • Country of Origin:
    China (CN)
  • Customs Tariff Number:
    85371091
  • EAN:
    4016779878760
  • EPLAN Catalog Tree:
    Electrical engineering / PLC / General
  • Gross Weight:
    0.4 kg
  • Invoice Description:
    PM564-RP-ETH-AC:AC500,Prog.Log.Control.
  • Made To Order:
    No
  • Minimum Order Quantity:
    1 piece
  • Order Multiple:
    1 piece
  • Product Main Type:
    PM564
  • Product Name:
    Distributed Automation PLCs
  • Product Net Height:
    135 mm
  • Product Net Length:
    74 mm
  • Product Net Weight:
    0.3 kg
  • Product Net Width:
    82 mm
  • Product Type:
    PLC-AC500-eCo
  • Quote Only:
    No
  • Selling Unit of Measure:
    piece
  • Short Description:
    PM564-RP-ETH-AC:AC500,Prog.Log.Control.
  • Stocked At (Warehouses):
    Central Stock Europe
    SGRDC002EXPU
    SGIND002EXPU
    JPABB001EXPU
    AUABB024EXPU
    CNYKAEXPU
  • WEEE B2C / B2B:
    Business To Business
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds