Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

Detailed information for: CM579-ETHCAT

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads

CM579-ETHCAT

General Information

  • Extended Product Type:
    CM579-ETHCAT
  • Product ID:
    1SAP170902R0101
  • ABB Type Designation:
    CM579-ETHCAT
  • EAN:
    4013614506215
  • Catalog Description:
    CM579-ETHCAT:AC500,Com.Module EtherCAT
  • Long Description:
    CM579-ETHCAT:AC500, Communication Module EtherCAT Master, 2xRJ45

Categories

  • Products » PLC Automation » Programmable Logic Controllers PLCs » AC500 » Communication modules

Where Used (as part of "kit")

Identifier Description Type
1SAP140500R0379
PM585-MC-KIT:AC500, Machine Control. Kit Kit
1SAP150000R0379
PM590-MC-KIT:AC500, Machine Control. Kit Kit
1SAP182500R0001
TA513-ADV:AC500,Advanced democase ETHCPU Kit

Additional Information

  • ABB Type Designation:
    CM579-ETHCAT
  • CN8:
    85389091
  • Country of Origin:
    Germany (DE)
  • Customs Tariff Number:
    85389091
  • EAN:
    4013614506215
  • EPLAN Catalog Tree:
    Electrical engineering / PLC / General
  • Gross Weight:
    0.134 kg
  • Invoice Description:
    CM579-ETHCAT:AC500,Com.Module EtherCAT
  • Made To Order:
    No
  • Minimum Order Quantity:
    1 piece
  • Order Multiple:
    1 piece
  • Product Main Type:
    CM579
  • Product Name:
    Distributed Automation PLCs
  • Product Net Height:
    135 mm
  • Product Net Length:
    62 mm
  • Product Net Weight:
    0.101 kg
  • Product Net Width:
    28 mm
  • Product Type:
    PLC-AC500
  • Quote Only:
    No
  • Replaced Product ID (OLD):
    1SAP170902R0001
  • Selling Unit of Measure:
    piece
  • Short Description:
    CM579-ETHCAT:AC500,Com.Module EtherCAT
  • Stocked At (Warehouses):
    Central Stock Europe
    SGIND002EXPU
    CNYKAEXPU
  • UNSPSC:
    32151705
  • WEEE B2C / B2B:
    Business To Business
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • eClass:
    27-24-22-08
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds