Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

Detailed information for: TA572-STAKIT

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads

TA572-STAKIT

General Information

  • Extended Product Type:
    TA572-STAKIT
  • Product ID:
    1SAP181900R0001
  • ABB Type Designation:
    TA572-STAKIT
  • EAN:
    4016779864565
  • Catalog Description:
    TA572-STAKIT:AC500,StarterKit FLUKE Pack
  • Long Description:
    TA572-STAKIT:AC500, Starter Kit FLUKE

Kit Contents

Identifier Description Qty Unit Of Measure
1SAP120600R0001
PM554-TP:AC500,Prog.Logic Controller 1 piece
1TNE968901R0100
MC503:AC500,SD-Card Adapter 1 piece
1TNE968901R2100
TK504:AC500 PLC,Progr.Cable 1 piece
1TNE968901R4300
TA562-RS485:AC500,RS485 Serial Adapter 1 piece
1TNE968903R0203
TA571-SIM:AC500-eCo,Input simulator 1 piece
2CDN361177P0001
Carton for AC500-eCo starter kit (I) 1 piece

Additional Information

  • ABB Type Designation:
    TA572-STAKIT
  • CN8:
    85371091
  • Country of Origin:
    Germany (DE)
  • Customs Tariff Number:
    85389099
  • EAN:
    4016779864565
  • Gross Weight:
    1 kg
  • Invoice Description:
    TA572-STAKIT:AC500,StarterKit FLUKE Pack
  • Made To Order:
    No
  • Minimum Order Quantity:
    1 piece
  • Order Multiple:
    1 piece
  • Product Main Type:
    TA572
  • Product Name:
    Distributed Automation PLCs
  • Product Net Height:
    170 mm
  • Product Net Length:
    35 mm
  • Product Net Weight:
    0.8 kg
  • Product Net Width:
    100 mm
  • Product Type:
    PLC-AC500
  • Quote Only:
    No
  • Selling Unit of Measure:
    piece
  • Stocked At (Warehouses):
    Menden, Germany
    Ladenburg, Germany
    Singapore, Singapore
  • UNSPSC:
    32151703
  • WEEE B2C / B2B:
    Business To Business
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • eClass:
    27-24-22-92
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds