Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

Detailed information for: TA513-ADV

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads

TA513-ADV

General Information

  • Extended Product Type:
    TA513-ADV
  • Product ID:
    1SAP182500R0001
  • ABB Type Designation:
    TA513-ADV
  • EAN:
    4013614482816
  • Catalog Description:
    TA513-ADV:AC500,Advanced democase ETHCPU
  • Long Description:
    TA513-ADV:AC500,Advanced democase ETH CPU

Kit Contents

Identifier Description Qty Unit Of Measure
1SAP140300R0271
PM583-ETH:AC500,Prog.Log.Controller 1MB 1 piece
1SAP170400R0201
CM574-RS:AC500,Com.Module 2xRS-232/485 1 piece
1SAP170901R0101
CM579-PNIO:AC500,Com.Module controller 1 piece
1SAP170902R0101
CM579-ETHCAT:AC500,Com.Module EtherCAT 1 piece
1SAP180100R0001
MC502:AC500,SD Memory Card 1 piece
1SAP220600R0001
CI501-PNIO:S500,Bus-Module,8DI/8DO/4AI/ 1 piece
1SAP221000R0001
CI512-ETHCAT:S500,Bus-Module,8DC/8DI/8DO 1 piece
1SAP228200R0001
CI582-CN:S500,Bus-Mod.8DC/8DI/8DO 1 piece
1SAP260300R0001
CD522:S500,2xEncoder Module,2xPWM Output 1 piece

Additional Information

  • ABB Type Designation:
    TA513-ADV
  • CN8:
    90230080
  • Country of Origin:
    Germany (DE)
  • Customs Tariff Number:
    90230080
  • EAN:
    4013614482816
  • Gross Weight:
    8 kg
  • Invoice Description:
    TA513-ADV:AC500,Advanced democase ETHCPU
  • Made To Order:
    No
  • Minimum Order Quantity:
    1 piece
  • Order Multiple:
    1 piece
  • Product Main Type:
    TA513
  • Product Name:
    Distributed Automation PLC
  • Product Net Height:
    197 mm
  • Product Net Length:
    546 mm
  • Product Net Weight:
    8.8 kg
  • Product Net Width:
    347 mm
  • Product Type:
    PLC-AC500
  • Quote Only:
    No
  • Selling Unit of Measure:
    piece
  • Short Description:
    TA513-ADV:AC500,Advanced democase ETH CPU
  • Stocked At (Warehouses):
    Central Stock Europe
    SGIND002EXPU
  • UNSPSC:
    32151703
  • WEEE B2C / B2B:
    Business To Business
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • eClass:
    27-24-22-92
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds