Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

Detailed information for: TA514-SAFETY

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads

TA514-SAFETY

General Information

  • Extended Product Type:
    TA514-SAFETY
  • Product ID:
    1SAP182900R0001
  • ABB Type Designation:
    TA514-SAFETY
  • EAN:
    4013614503481
  • Catalog Description:
    TA514-SAFETY: AC500-S Training Case
  • Long Description:
    TA514-SAFETY: AC500-S Training Case

Categories

  • Products » PLC Automation » Programmable Logic Controllers PLCs » AC500-S » Accessories

Kit Contents

Identifier Description Qty Unit Of Measure
1SAP130300R0271
PM573-ETH:AC500,Prog.Logic Contr.512kB 1 piece
1SAP170901R0101
CM579-PNIO:AC500,Com.Module controller 1 piece
1SAP220700R0001
CI502-PNIO:S500,Bus-Module,8DC/8DI/8DO 1 piece
1SAP280000R0001
SM560-S:AC500, Safety module - CPU 1 piece
1SAP282000R0001
AI581-S:S500,Safety Anal. Input Mod.4SAI 1 piece
1SAP284000R0001
DI581-S:S500,Safety Dig. Input Mod.16SDI 1 piece
1SAP284100R0001
DX581-S:S500,Safety Dig.I/O Mod.8SDI8SDO 1 piece

Additional Information

  • ABB Type Designation:
    TA514-SAFETY
  • CN8:
    90230080
  • CSA Certificate:
    1SAA960000-1712
  • Country of Origin:
    Germany (DE)
  • Customs Tariff Number:
    90230080
  • Declaration of Conformity - CE:
    1SAD938502-0169
  • EAN:
    4013614503481
  • Gross Weight:
    10.5 kg
  • Invoice Description:
    TA514-SAFETY: AC500-S Training Case
  • Made To Order:
    No
  • Minimum Order Quantity:
    1 piece
  • Order Multiple:
    1 piece
  • Product Main Type:
    TA514
  • Product Name:
    Distributed Automation PLCs
  • Product Net Height:
    197 mm
  • Product Net Length:
    546 mm
  • Product Net Weight:
    10 kg
  • Product Net Width:
    347 mm
  • Product Type:
    PLC-AC500
  • Quote Only:
    No
  • Selling Unit of Measure:
    piece
  • Short Description:
    TA514-SAFETY: AC500-S Training Case
  • Stocked At (Warehouses):
    Central Stock Europe
    SGIND002EXPU
  • UL Certificate:
    1SAA960000-1612
  • WEEE B2C / B2B:
    Business To Business
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • cUL Certificate:
    1SAA960000-1712
  • cULus Certificate:
    1SAA960000-1712
  • eClass:
    27-24-22-92
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds