Your country has been recognized as

Finland

, below you can find the list of distributors in your Country with products on stock. If your location was recognized incorrectly or you want to change Country, choose from the drop-down list.

Detailed information for: PS5611-MC

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads

PS5611-MC

General Information

  • Extended Product Type:
    PS5611-MC
  • Product ID:
    1SAP192150R0101
  • ABB Type Designation:
    PS5611-MC
  • EAN:
    4016779086509
  • Catalog Description:
    CPU runtime license. PLCopen motion control for AC500 V3. (PS5611-MC)
  • Long Description:
    PS5611-MC: AC500 CPU runtime license. PLCopen motion control for AC500 V3.

Where Used (as part of "kit")

Identifier Description Type
1SAP131000R0379
Controller Kit. Contains PM5630-2ETH, CM579-ETHCAT, TB5610-ETH, PS5611-MC (PM5630-MC-KIT) Kit
1SAP141000R0379
Controller Kit. Contains PM5650-2ETH, CM579-ETHCAT, TB5610-ETH, PS5611-MC (PM5650-MC-KIT) Kit
1SAP151000R0379
Controller Kit. Contains PM5670-2ETH, CM579-ETHCAT, TB5610-ETH, PS5611-MC (PM5670-MC-KIT) Kit
3ABD00058797
Kit
3ABD00058798
Kit
3ABD00058799
Kit

Ordering

  • CN8:
    99999999
  • Invoice Description:
    CPU runtime license. PLCopen motion control for AC500 V3. (PS5611-MC)
  • Made To Order:
    No
  • Minimum Order Quantity:
    1 piece
  • Order Multiple:
    1 piece
  • Selling Unit of Measure:
    piece

Dimensions

  • Product Net Weight:
    0.004 kg
  • Product Net Depth / Length:
    297 mm
  • Product Net Height:
    0.1 mm
  • Product Net Width:
    210 mm
  • Gross Weight:
    0.004 kg
  • Package Level 1 Depth / Length:
    297 mm
  • Package Level 1 Height:
    2 mm
  • Package Level 1 Width:
    210 mm
  • Package Level 1 Units:
    1 envelope

Technical

  • Function:
    PLCopen motion control for AC500 V3. With coordinated motion
  • Degree of Protection:
    IP20

Additional Information

  • Product Main Type:
    PS5611
  • Product Name:
    Software

Classifications

  • ETIM 8:
    EC002582 - Function block/library
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links