Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

Detailed information for: CI542-DP

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads

CI542-DP

General Information

  • Extended Product Type:
    CI542-DP
  • Product ID:
    1SAP224200R0001
  • ABB Type Designation:
    CI542-DP
  • EAN:
    4016779866255
  • Catalog Description:
    CI542-DP:S500,Bus-Mod.8DC/8DI/8DO
  • Long Description:
    CI542-DP:S500, Bus-Module 8DC/8DI/8DO, PROFIBUS-DP, 24VDC, DI/DC:24VDC, DO/DC:24VDC/0.5A, 1/2-wire

Categories

  • Products » PLC Automation » Programmable Logic Controllers PLCs » AC500 » Communication interface modules

Where Used (as part of "kit")

Identifier Description Type
1SAP182400R0001
TA512-BAS:AC500,Basic democase ETH CPU Kit

Additional Information

  • ABB Type Designation:
    CI542-DP
  • CN8:
    85389091
  • Country of Origin:
    Germany (DE)
  • Customs Tariff Number:
    85389091
  • Declaration of Conformity - C-Tick:
    1SAA960000-3302
  • EAN:
    4016779866255
  • EPLAN Catalog Tree:
    Electrical engineering / PLC / General
  • Gross Weight:
    0.154 kg
  • Invoice Description:
    CI542-DP:S500,Bus-Mod.8DC/8DI/8DO
  • Made To Order:
    No
  • Minimum Order Quantity:
    1 piece
  • Order Multiple:
    1 piece
  • Product Main Type:
    CI542
  • Product Name:
    Distributed Automation I/Os
  • Product Net Height:
    76 mm
  • Product Net Length:
    62 mm
  • Product Net Weight:
    0.13 kg
  • Product Net Width:
    67.5 mm
  • Product Type:
    PLC-AC500
  • Quote Only:
    No
  • RoHS Date:
    1022
  • Selling Unit of Measure:
    piece
  • Short Description:
    CI542-DP:S500,Bus-Mod.8DC/8DI/8DO
  • Stocked At (Warehouses):
    Central Stock Europe
    Central Stock US
    SGIND002EXPU
    CNYKAEXPU
  • UNSPSC:
    32151705
  • WEEE B2C / B2B:
    Business To Business
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • eClass:
    27-24-26-07
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds