Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

Detailed information for: DX522-ROB

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads

DX522-ROB

General Information

  • Extended Product Type:
    DX522-ROB
  • Product ID:
    1SAP245200R7001
  • ABB Type Designation:
    DX522
  • EAN:
    4016779782715
  • Catalog Description:
    DX522:S500,Digital I/O.Mod.8DI/8DO-Relay
  • Long Description:
    DX522:S500,Digital I/O.Mod.8DI/8DO-Relay DI:24VDC,DO-Relay:230VAC/3A,2/3-wire

Additional Information

  • ABB Type Designation:
    DX522
  • ABS Certificate:
    1SAA960002-0104
  • Ambient Air Temperature:
    Operation 0 ... +60 °C
    Storage -40 ... +70 °C
  • BV Certificate:
    1SAA960000-0201
  • CN8:
    85389091
  • CSA Certificate:
    1SAA960000-1705
  • Country of Origin:
    Germany (DE)
  • Customs Tariff Number:
    85389091
  • DNV Certificate:
    1SAA960002-0303
  • Data Sheet, Technical Information:
    2CDC125002B0206
  • Declaration of Conformity - CE:
    1SAD938501-0165
  • Degree of Protection:
    IP20
  • EAN:
    4016779782715
  • Environmental Information:
    1SAA960009-2401
  • GL Certificate:
    1SAA960004-0406
  • GOST Certificate:
    1SAA962000-2701
  • Gross Weight:
    0.25 kg
  • I/O Option:
    IO module with Onboard IO - 8DI / 8DO-R
  • Instructions and Manuals:
    2CDC125080M0202
  • Invoice Description:
    DX522:S500,Digital I/O.Mod.8DI/8DO-Relay
  • LR Certificate:
    1SAA960002-0503
  • Made To Order:
    No
  • Maximum Hardware Counter Input Frequency:
    50 kHz
  • Maximum Operating Altitude Permissible:
    2000 m
  • Minimum Order Quantity:
    1 piece
  • Mounting Position:
    Horizontal, Vertical possible with derating
  • Mounting on DIN Rail:
    TH35-15 (35 x 15 mm Mounting Rail) acc. to IEC 60715
  • Number of Digital Inputs DC 24V:
    8
  • Number of Digital Output Relays:
    8
  • Number of Hardware Counters:
    2
  • Order Multiple:
    1 piece
  • Output Current:
    3 A
  • Output Voltage (Uout):
    24 ... 230 V AC/DC
  • Package Level 1 Units:
    0 carton
  • Part Type:
    New
  • Power Supply:
    24 V DC
  • Primary Voltage:
    24 V DC
  • Product Depth:
    72 mm
  • Product Main Type:
    DX522
  • Product Name:
    Distributed Automation I/Os
  • Product Net Height:
    76 mm
  • Product Net Length:
    62 mm
  • Product Net Weight:
    0.18 kg
  • Product Net Width:
    67.5 mm
  • Product Type:
    PLC-AC500
  • Programming Software:
    AC500 Control Builder PS501-PROG
  • Quote Only:
    Yes
  • RINA Certificate:
    1SAA960003-0804
  • RMRS Certificate:
    1SAA960001-0704
  • RoHS Information:
    1SAA960006-4406
  • Secondary Current:
    0.2 A
  • Selling Unit of Measure:
    piece
  • Serial Port 2 Type:
    I/O-Bus
  • Short Description:
    DX522:S500,Digital I/O.Mod.8DI/8DO-Relay
  • Stocked At (Warehouses):
    Menden, Germany
  • Supply Voltage:
    24 V DC
  • UL Certificate:
    1SAA960000-1606
  • UNSPSC:
    32151705
  • WEEE B2C / B2B:
    Business To Business
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • cUL Certificate:
    1SAA960000-1705
  • cULus Certificate:
    1SAA960000-1705
  • eClass:
    27-24-22-04
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds