Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

Detailed information for: CP400PB

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads

CP400PB

General Information

  • Extended Product Type:
    CP400PB
  • Product ID:
    1SAP500400R0001
  • ABB Type Designation:
    CP400PB
  • EAN:
    4013614496356
  • Catalog Description:
    CP400PB, Panel Builder for CP405, CP408
  • Long Description:
    CP400PB, Panel Builder for CP405, CP408

Categories

  • Products » PLC Automation » Control panels » CP400 » Software

Additional Information

  • ABB Type Designation:
    CP400PB
  • CN8:
    99999999
  • Country of Origin:
    Taiwan, Province Of China (TW)
  • Customs Tariff Number:
    99999999
  • EAN:
    4013614496356
  • Gross Weight:
    0.07 kg
  • Invoice Description:
    CP400PB, Panel Builder for CP405, CP408
  • Made To Order:
    No
  • Minimum Order Quantity:
    1 piece
  • Order Multiple:
    1 piece
  • Product Main Type:
    CP400
  • Product Name:
    Control Panel Software
  • Product Net Height:
    192 mm
  • Product Net Length:
    15 mm
  • Product Net Weight:
    0.04 kg
  • Product Net Width:
    125 mm
  • Product Type:
    PLC-CP600
  • Quote Only:
    No
  • Selling Unit of Measure:
    piece
  • Short Description:
    CP400PB, Panel Builder for CP405, CP408
  • Stocked At (Warehouses):
    Central Stock Europe
    SGIND002EXPU
  • WEEE B2C / B2B:
    Business To Business
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds