Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

Detailed information for: CP607

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads

CP607

General Information

  • Extended Product Type:
    CP607
  • Product ID:
    1SAP507100R0001
  • ABB Type Designation:
    CP607
  • EAN:
    4013614506826
  • Catalog Description:
    CP607 Control Panel 7" TFT touch screen
  • Long Description:
    CP607 Control Panel 7" TFT touch screen, 64 K colors, 800x480 pixel, PB610 runtime
    license

Categories

  • Products » PLC Automation » Control panels » CP600-eCo » Devices

Additional Information

  • ABB Type Designation:
    CP607
  • CN8:
    85371091
  • Country of Origin:
    Taiwan, Province Of China (TW)
  • Customs Tariff Number:
    85371091
  • EAN:
    4013614506826
  • EPLAN Catalog Tree:
    Electrical engineering / General / General
  • Gross Weight:
    0.875 kg
  • Invoice Description:
    CP607 Control Panel 7" TFT touch screen
  • Made To Order:
    No
  • Minimum Order Quantity:
    1 piece
  • Order Multiple:
    1 piece
  • Package Level 1 Depth / Length:
    240 mm
  • Package Level 1 Height:
    130 mm
  • Package Level 1 Units:
    1 carton
  • Package Level 1 Width:
    210 mm
  • Product Main Type:
    CP607
  • Product Name:
    Control Panels
  • Product Net Height:
    147 mm
  • Product Net Length:
    34 mm
  • Product Net Weight:
    0.5 kg
  • Product Net Width:
    187 mm
  • Product Type:
    PLC-CP600
  • Quote Only:
    No
  • Selling Unit of Measure:
    piece
  • Short Description:
    CP607 Control Panel 7" TFT touch screen
  • Stocked At (Warehouses):
    Central Stock Europe
    SGIND002EXPU
    CNYKAEXPU
  • UNSPSC:
    32151703
  • WEEE B2C / B2B:
    Business To Business
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • eClass:
    27-33-02-01
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds