Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

Detailed information for: CP620

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads

CP620

General Information

  • Extended Product Type:
    CP620
  • Product ID:
    1SAP520100R0001
  • ABB Type Designation:
    CP620
  • EAN:
    4016779864862
  • Catalog Description:
    CP620 Control Panel 4.3" TFT touch scree
  • Long Description:
    CP620 Control Panel 4.3" TFT touch screen, 64 K colors, 480 x 272 pixel, PB610 runtime license

Categories

  • Products » PLC Automation » Control panels » CP600 » Devices

Additional Information

  • ABB Type Designation:
    CP620
  • Ambient Air Temperature:
    Operation 0 ... +50 °C
    Storage -20 ... +70 °C
  • CN8:
    85371091
  • Communication Interface:
    2x Ethernet 100 MBit
    1x RS232/422/485
    1x USB 2.0 Host
    1x SD card slot
    1x Expansion slot
  • Country of Origin:
    Italy (IT)
    Germany (DE)
  • Customs Tariff Number:
    85371091
  • Declaration of Conformity - C-Tick:
    1SAA960002-3301
  • Declaration of Conformity - KCC:
    1SAA960002-4801
  • Degree of Protection:
    acc. to IEC 60529 Front IP66
    acc. to IEC 60529 Housing IP20
  • EAN:
    4016779864862
  • EPLAN Catalog Tree:
    Electrical engineering / General / General
  • Gross Weight:
    1.3 kg
  • Housing Material:
    Front side: Zamak
    Reverse side: Zamak
  • Invoice Description:
    CP620 Control Panel 4.3" TFT touch scree
  • Made To Order:
    No
  • Memory Size User Data:
    128 MB
  • Memory Size User Program:
    256 MB
  • Memory Type User Data:
    Flash Disk
  • Memory Type User Program:
    DDR RAM
  • Minimum Order Quantity:
    1 piece
  • Mounting Type:
    Front face
  • Order Multiple:
    1 piece
  • Package Level 1 Depth / Length:
    265 mm
  • Package Level 1 Height:
    130 mm
  • Package Level 1 Units:
    1 carton
  • Package Level 1 Width:
    190 mm
  • Power Consumption (@Pcons):
    9.6 W
  • Power Supply:
    24 (18 ... 30) V DC
  • Product Main Type:
    CP620
  • Product Name:
    Control Panels
  • Product Net Height:
    107 mm
  • Product Net Length:
    56 mm
  • Product Net Weight:
    0.88 kg
  • Product Net Width:
    147 mm
  • Product Type:
    PLC-CP600
  • Programming Software:
    PB610 Panel Builder 600
  • Quote Only:
    No
  • Real-time Clock:
    Hardware clock, battery back-up
  • Replacement Product ID (NEW):
    1SAP504100R0001
    1SAP560510R0001
  • Screen Color:
    64k colors
  • Screen Resolution:
    480 x 272 pixel
  • Screen Size:
    16:9 wide screen 4.3 in
  • Screen Type:
    TFT color, LED backlight, touch screen
  • Security:
    Password protection with 8 user levels
  • Selling Unit of Measure:
    piece
  • Serial Port 1 Type:
    RS232/RS422/RS485
  • Service Life:
    40000 hour
  • Short Description:
    CP620 Control Panel 4.3" TFT touch screen
  • Stocked At (Warehouses):
    Central Stock Europe
    SGIND002EXPU
    CNYKAEXPU
  • UNSPSC:
    32151703
  • USB Port 1 Type:
    Host, version 2.0
  • WEEE B2C / B2B:
    Business To Business
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • eClass:
    27-33-02-01
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds