Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

Detailed information for: CP630

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads

CP630

General Information

  • Extended Product Type:
    CP630
  • Product ID:
    1SAP530100R0001
  • ABB Type Designation:
    CP630
  • EAN:
    4016779864886
  • Catalog Description:
    CP630 Control Panel 5.7" TFT touch scree
  • Long Description:
    CP630 Control Panel 5.7" TFT touch screen, 64 K colors, 320 x 240 pixel, PB610 runtime license

Categories

  • Products » PLC Automation » Control panels » CP600 » Devices

Additional Information

  • ABB Type Designation:
    CP630
  • Ambient Air Temperature:
    Operation 0 ... +50 °C
    Storage -20 ... +70 °C
  • CN8:
    85381000
  • Communication Interface:
    2x Ethernet 100 MBit
    1x RS232/422/485
    2x USB 2.0 Host
    1x SD card slot
    2x Expansion slot
  • Country of Origin:
    Italy (IT)
    Germany (DE)
  • Customs Tariff Number:
    85381000
  • Declaration of Conformity - C-Tick:
    1SAA960002-3301
  • Declaration of Conformity - KCC:
    1SAA960002-4801
  • Degree of Protection:
    acc. to IEC 60529 Front IP66
    acc. to IEC 60529 Housing IP20
  • EAN:
    4016779864886
  • EPLAN Catalog Tree:
    Electrical engineering / General / General
  • Gross Weight:
    1.55 kg
  • Housing Material:
    Front side: Zamak
    Reverse side: Aluminium
  • Invoice Description:
    CP630 Control Panel 5.7" TFT touch scree
  • Made To Order:
    No
  • Memory Size User Data:
    128 MB
  • Memory Size User Program:
    256 MB
  • Memory Type User Data:
    Flash Disk
  • Memory Type User Program:
    DDR RAM
  • Minimum Order Quantity:
    1 piece
  • Mounting Type:
    Front face
  • Order Multiple:
    1 piece
  • Package Level 1 Depth / Length:
    290 mm
  • Package Level 1 Height:
    130 mm
  • Package Level 1 Units:
    1 carton
  • Package Level 1 Width:
    210 mm
  • Power Consumption (@Pcons):
    16.8 W
  • Power Supply:
    24 (18 ... 30) V DC
  • Product Main Type:
    CP630
  • Product Name:
    Control Panels
  • Product Net Height:
    147 mm
  • Product Net Length:
    51 mm
  • Product Net Weight:
    1.15 kg
  • Product Net Width:
    187 mm
  • Product Type:
    PLC-CP600
  • Programming Software:
    PB610 Panel Builder 600
  • Quote Only:
    No
  • Real-time Clock:
    Hardware clock, battery back-up
  • Screen Color:
    64k colors
  • Screen Resolution:
    320 x 240 pixel
  • Screen Size:
    4:3 screen 5.7 in
  • Screen Type:
    TFT color, LED backlight, touch screen
  • Security:
    Password protection with 8 user levels
  • Selling Unit of Measure:
    piece
  • Serial Port 1 Type:
    RS232/RS422/RS485
  • Service Life:
    40000 hour
  • Short Description:
    CP630 Control Panel 5.7" TFT touch screen
  • Stocked At (Warehouses):
    Central Stock Europe
    SGIND002EXPU
    CNYKAEXPU
  • USB Port 1 Type:
    Host, version 2.0
  • USB Port 2 Type:
    Host, version 2.0
  • WEEE B2C / B2B:
    Business To Business
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds