Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

Detailed information for: CP661

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads

CP661

General Information

  • Extended Product Type:
    CP661
  • Product ID:
    1SAP561100R0001
  • ABB Type Designation:
    CP661
  • EAN:
    4013614493133
  • Catalog Description:
    CP661 Control Panel 12.1" TFT touch scre
  • Long Description:
    CP661 Control Panel 12.1" TFT touch screen, 64 K colors, 800 x 600 pixel, PB610 runtime license

Categories

  • Products » PLC Automation » Control panels » CP600 » Devices

Additional Information

  • ABB Type Designation:
    CP661
  • Ambient Air Temperature:
    Operation 0 ... +50 °C
    Storage -20 ... +70 °C
  • CN8:
    85381000
  • Communication Interface:
    2x Ethernet 10/100Mbit
    1x RS-232/-422/-485
    2x USB 2.0 Host
    1x SD-card slot
    2x Expansion slot
  • Country of Origin:
    Italy (IT)
    Germany (DE)
  • Customs Tariff Number:
    85381000
  • Degree of Protection:
    acc. to IEC 60529 Front IP66
    acc. to IEC 60529 Housing IP20
  • EAN:
    4013614493133
  • EPLAN Catalog Tree:
    Electrical engineering / General / General
  • GL Certificate:
    1SAA960004-0304
  • Gross Weight:
    3.7 kg
  • Housing Material:
    Front side: Aluminium
    Reverse side: Aluminium
  • Invoice Description:
    CP661 Control Panel 12.1" TFT touch scre
  • Made To Order:
    No
  • Memory Size User Data:
    256 MB
  • Memory Size User Program:
    256 MB
  • Memory Type User Data:
    Flash Disk
  • Memory Type User Program:
    DDR RAM
  • Minimum Order Quantity:
    1 piece
  • Mounting Type:
    Front face
  • Order Multiple:
    1 piece
  • Package Level 1 Depth / Length:
    415 mm
  • Package Level 1 Height:
    135 mm
  • Package Level 1 Units:
    1 carton
  • Package Level 1 Width:
    340 mm
  • Power Consumption (@Pcons):
    25 W
  • Power Supply:
    24 (18 ... 30) V DC
  • Product Main Type:
    CP661
  • Product Name:
    Control Panels
  • Product Net Height:
    267 mm
  • Product Net Length:
    60 mm
  • Product Net Weight:
    2.8 kg
  • Product Net Width:
    336 mm
  • Product Type:
    PLC-CP600
  • Programming Software:
    PB610 Panel Builder 600
  • Quote Only:
    No
  • Real-time Clock:
    Hardware clock, battery back-up
  • Replaced Product ID (OLD):
    1SAP560100R0001
  • Screen Color:
    64k colors
  • Screen Resolution:
    800 x 600 pixel
  • Screen Size:
    4:3 screen 12.1 in
  • Screen Type:
    TFT color, LED backlight, touch screen
  • Security:
    Password protection with 8 user levels
  • Selling Unit of Measure:
    piece
  • Serial Port 1 Type:
    RS232/RS422/RS485
  • Service Life:
    40000 hour
  • Short Description:
    CP661 Control Panel 12.1" TFT touch screen
  • Stocked At (Warehouses):
    Central Stock Europe
    SGRDC002EXPU
    SGIND002EXPU
    AUABB024EXPU
    CNYKAEXPU
  • USB Port 1 Type:
    Host, version 2.0
  • USB Port 2 Type:
    Host, version 2.0
  • WEEE B2C / B2B:
    Business To Business
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds