Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

Detailed information for: DT500/AF460-S

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads

DT500/AF460-S

General Information

  • Extended Product Type:
    DT500/AF460-S
  • Product ID:
    1SAX701902R1011
  • EAN:
    4013614353918
  • Catalog Description:
    DT500/AF460-S Mounting Kit
  • Long Description:
    DT500/AF460-S Mounting Kit short for mounting of E500DU on AF400/AF460

Categories

  • Products » Low Voltage Products and Systems » Control Products » Contactors » Electronic Overload Relays Accessories
  • Parts & Services » Drives » Medium voltage AC drives » General Performance Drives » ACS5000
  • Parts & Services » Drives » Medium voltage AC drives » Industrial drives » ACS6000

Where Used (as a spare part for "Products")

Identifier Description Qty Unit Of Measure
ACS 5000 Water Cooled No Description Available 1 piece
ACS 6000 No Description Available 1 piece

Ordering

  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    85389099

Popular Downloads

Dimensions

  • Product Net Width:
    5 mm
  • Product Net Height:
    172 mm
  • Product Net Depth / Length:
    27.5 mm
  • Product Net Weight:
    0.635 kg

Technical

  • Suitable For:
    E500DU
    EF460
  • Standards:
    UL 60947-1
    UL 60947-4-1

Environmental

  • RoHS Status:
    Following EU Directive 2002/95/EC August 18, 2005 and amendment

Certificates and Declarations (Document Number)

Container Information

  • Package Level 1 Units:
    1 piece
  • Package Level 1 Width:
    195 mm
  • Package Level 1 Height:
    199 mm
  • Package Level 1 Depth / Length:
    140 mm
  • Package Level 1 Gross Weight:
    0.65 kg
  • Package Level 1 EAN:
    4013614353918

Classifications

  • ETIM 4:
    EC002498 - Accessories for low-voltage switch technology
  • ETIM 5:
    EC002498 - Accessories for low-voltage switch technology
  • ETIM 6:
    EC002498 - Accessories for low-voltage switch technology
  • ETIM 7:
    EC002498 - Accessories for low-voltage switch technology
  • eClass:
    V11.0 : 27371392
  • UNSPSC:
    39122221
  • IDEA Granular Category Code (IGCC):
    5219 >> Switch part or accessory
  • E-Number (Finland):
    3847181
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds