Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

Detailed information for: DT800/AF750-S

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads

DT800/AF750-S

General Information

  • Extended Product Type:
    DT800/AF750-S
  • Product ID:
    1SAX801902R1011
  • EAN:
    4013614353932
  • Catalog Description:
    DT800/AF750-S Mounting Kit
  • Long Description:
    DT800/AF750-S Mounting Kit short for mounting of E800DU on AF580/AF750

Categories

  • Products » Low Voltage Products and Systems » Control Products » Contactors » Electronic Overload Relays Accessories

Ordering

  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    85389099

Popular Downloads

Dimensions

  • Product Net Width:
    5 mm
  • Product Net Height:
    200 mm
  • Product Net Depth / Length:
    51 mm
  • Product Net Weight:
    1 kg

Technical

  • Suitable For:
    E800DU
    EF750
  • Standards:
    UL 60947-1
    UL 60947-4-1

Environmental

  • RoHS Status:
    Following EU Directive 2002/95/EC August 18, 2005 and amendment

Certificates and Declarations (Document Number)

Container Information

  • Package Level 1 Units:
    1 piece
  • Package Level 1 Width:
    140 mm
  • Package Level 1 Height:
    199 mm
  • Package Level 1 Depth / Length:
    195 mm
  • Package Level 1 Gross Weight:
    1.49 kg
  • Package Level 1 EAN:
    4013614353932

Classifications

  • ETIM 4:
    EC002498 - Accessories for low-voltage switch technology
  • ETIM 5:
    EC002498 - Accessories for low-voltage switch technology
  • ETIM 6:
    EC002498 - Accessories for low-voltage switch technology
  • ETIM 7:
    EC002498 - Accessories for low-voltage switch technology
  • eClass:
    7.0 27379201
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds