Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

Detailed information for: LT200/A

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads

LT200/A

General Information

  • Extended Product Type:
    LT200/A
  • Product ID:
    1SAZ401901R1001
  • EAN:
    4013614286421
  • Catalog Description:
    LT200/A Terminal Shroud
  • Long Description:
    LT200/A Terminal cover

Categories

  • Products » Low Voltage Products and Systems » Control Products » Contactors » Thermal Overload Relays Accessories

Ordering

  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    85389099

Popular Downloads

Dimensions

  • Product Net Width:
    117 mm
  • Product Net Height:
    152 mm
  • Product Net Depth / Length:
    66 mm
  • Product Net Weight:
    0.09 kg

Technical

  • Suitable For:
    TA200DU

Certificates and Declarations (Document Number)

Container Information

  • Package Level 1 Units:
    1 piece
  • Package Level 1 Width:
    150 mm
  • Package Level 1 Height:
    120 mm
  • Package Level 1 Depth / Length:
    60 mm
  • Package Level 1 Gross Weight:
    0.1 kg
  • Package Level 1 EAN:
    4013614286421

Classifications

  • ETIM 4:
    EC002498 - Accessories for low-voltage switch technology
  • ETIM 5:
    EC002498 - Accessories for low-voltage switch technology
  • ETIM 6:
    EC002498 - Accessories for low-voltage switch technology
  • ETIM 7:
    EC002498 - Accessories for low-voltage switch technology
  • eClass:
    V11.0 : 27371392
  • E-Number (Finland):
    3801125
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds