Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

Detailed information for: DT450/A185

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads

DT450/A185

General Information

  • Extended Product Type:
    DT450/A185
  • Product ID:
    1SAZ501901R1001
  • EAN:
    4013614286186
  • Catalog Description:
    DT450/A185 Mounting Kit
  • Long Description:
    DT450/A185 Mounting Kit

Categories

  • Products » Low Voltage Products and Systems » Control Products » Contactors » Thermal Overload Relays Accessories

Ordering

  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    85389099

Popular Downloads

Dimensions

  • Product Net Width:
    5 mm
  • Product Net Height:
    160 mm
  • Product Net Depth / Length:
    33 mm
  • Product Net Weight:
    1.07 kg

Technical

  • Suitable For:
    TA450DU
    TA450SU

Environmental

  • Ambient Air Temperature:
    Storage -40 ... +70 °C
    Operation -25 ... +55 °C

Certificates and Declarations (Document Number)

Container Information

  • Package Level 1 Units:
    1 piece
  • Package Level 1 Width:
    221 mm
  • Package Level 1 Height:
    302 mm
  • Package Level 1 Depth / Length:
    10 mm
  • Package Level 1 Gross Weight:
    1.1 kg
  • Package Level 1 EAN:
    4013614286186

Classifications

  • ETIM 4:
    EC002498 - Accessories for low-voltage switch technology
  • ETIM 5:
    EC002498 - Accessories for low-voltage switch technology
  • ETIM 6:
    EC002498 - Accessories for low-voltage switch technology
  • ETIM 7:
    EC002498 - Accessories for low-voltage switch technology
  • eClass:
    7.0 27379201
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds