Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

Detailed information for: DB16

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads

DB16

General Information

  • Extended Product Type:
    DB16
  • Product ID:
    1SAZ701901R0001
  • EAN:
    4013614407819
  • Catalog Description:
    DB16 Single Mounting Kit
  • Long Description:
    DB16 Single Mounting Kit for T16

Categories

  • Products » Low Voltage Products and Systems » Control Products » Contactors » Thermal Overload Relays Accessories
  • Parts & Services » Drives » Services » Spares and Consumables » Parts

Where Used (as a spare part for "Products")

Identifier Description Qty Unit Of Measure
Parts for the Frequency converter No Description Available 1 piece

Where Used (as part of "kit")

Identifier Description Type
3BHB047970R0008
Kit
3BHB047970R0009
Kit

Ordering

  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    85389099

Popular Downloads

Dimensions

  • Product Net Width:
    92 mm
  • Product Net Height:
    50 mm
  • Product Net Depth / Length:
    73 mm
  • Product Net Weight:
    0.032 kg

Technical

  • Rated Operational Voltage:
    Main Circuit 690 V AC
  • Rated Operational Current (Ie):
    16 A
  • Rated Operational Current AC-3 (Ie):
    16 A
  • Rated Frequency (f):
    Main Circuit 50 Hz
    Main Circuit 60 Hz
  • Rated Impulse Withstand Voltage (Uimp):
    Auxiliary Circuit 6 kV
    Main Circuit 6 kV
  • Rated Insulation Voltage (Ui):
    690 V
  • Number of Poles:
    3
  • Degree of Protection:
    IP20
  • Pollution Degree:
    3
  • Connecting Capacity Main Circuit:
    Flexible with Ferrule 1x 0.75 ... 2.5 mm²
    Flexible with Insulated Ferrule 1x 0.75 ... 2.5 mm²
    Flexible 1x 0.75 ... 2.5 mm²
    Rigid 1x 0.75 ... 4 mm²
  • Tightening Torque:
    Main Circuit 1.1 ... 1.5 N·m
  • Wire Stripping Length:
    Main Circuit 12 mm
  • Recommended Screw Driver:
    Pozidriv 2
  • Mounting Position:
    Position 1 to 5
  • Suitable For:
    T16
  • Standards:
    CSA 22.2 No. 14
    IEC/EN 60947-1
    IEC/EN 60947-4-1
    UL 508

Technical UL/CSA

  • Maximum Operating Voltage UL/CSA:
    Main Circuit 600 V AC
  • Ampere Rating UL/CSA:
    16 A
  • Connecting Capacity Main Circuit UL/CSA:
    Flexible 1x 18-10 AWG
    Stranded 1x 18-10 AWG
  • Tightening Torque UL/CSA:
    Main Circuit 13 in·lb

Environmental

  • Resistance to Shock acc. to IEC 60068-2-27:
    11 ms Pulse 25g
  • Resistance to Vibrations acc. to IEC 60068-2-6:
    3g / 3 ... 150 Hz
  • RoHS Status:
    Following EU Directive 2011/65/EU

Certificates and Declarations (Document Number)

Container Information

  • Package Level 1 Units:
    1 piece
  • Package Level 1 Width:
    92 mm
  • Package Level 1 Height:
    50 mm
  • Package Level 1 Depth / Length:
    73 mm
  • Package Level 1 Gross Weight:
    0.053 kg
  • Package Level 1 EAN:
    4013614407819
  • Package Level 2 Units:
    130 piece
  • Package Level 2 Width:
    215 mm
  • Package Level 2 Height:
    140 mm
  • Package Level 2 Depth / Length:
    200 mm
  • Package Level 2 Gross Weight:
    7 kg
  • Package Level 2 EAN:
    4013614480027

Classifications

  • ETIM 4:
    EC002498 - Accessories for low-voltage switch technology
  • ETIM 5:
    EC002498 - Accessories for low-voltage switch technology
  • ETIM 6:
    EC002498 - Accessories for low-voltage switch technology
  • ETIM 7:
    EC002498 - Accessories for low-voltage switch technology
  • eClass:
    V11.0 : 27371392
  • UNSPSC:
    39122221
  • IDEA Granular Category Code (IGCC):
    5219 >> Switch part or accessory
  • E-Number (Finland):
    3707477
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds